Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BSS36-40C |
BSS36-40CU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (Z Distance) (mm) | Table Straightness (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | Feeding method (mm) | Micrometer minimum reading (μm) | Dead weight (kg) | Accessories | Travel accuracy (Pitching) (”) | Travel accuracy (Yawing) (”) | Allowable moment load (N・m) | Moment stiffness (”/N・m) | Vertical degree (μm) | Flatness of travel (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
242.72 € | 1 | Available | 7 Days | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | EN 1.4125 Equiv. | 40 | 40 | 49 | ±6.5 | 1 | 0.42 | 0.35 | 0.21 | Side | Standard | Standard | - | 0.5 | Standard | - | - | - | - | - | - | - | - | - | - | |
242.72 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | EN 1.4125 Equiv. | 40 | 40 | 49 | ±6.5 | 1 | 0.42 | 0.35 | 0.21 | Side | Standard | Standard | - | 0.5 | Standard | - | - | - | - | - | - | - | - | - | - |
Loading...
Type | Z-Axis | Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating |
---|---|---|---|---|---|
Guiding Mechanism | Linear Ball | Z-Axis Stage Surface | Vertical | Through Hole (Table Center Hole) | NA |
Clamp | Standard |
Configure
Basic Attributes
Feed method (feed screw type)
Feeding method(mm)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Range Selectable)
Feeding Method
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (Z Distance)(mm)
Feed Knob Position
Reversed
Feed method (micrometer type)
Feed pitch(mm)
Grease Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes