Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSB36-40C1
Part Number
|
---|
BSB36-40C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (Z Distance) (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | Feeding method (mm) | Micrometer minimum reading (μm) | Dead weight (kg) | Accessories | Travel accuracy (Pitching) (”) | Travel accuracy (Yawing) (”) | Allowable moment load (N・m) | Moment stiffness (”/N・m) | Vertical degree (μm) | Flatness of travel (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
271.09 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | Feed Screw | 40 | 40 | 49 | ±6.5 | 0.42 | 0.35 | 0.21 | Side | Standard | - | Knob Operation | 0.5mm | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Type | Z-Axis | Table Material | Stainless Steel | Table Surface Treatment | Low Temperature Black Chrome Plating |
---|---|---|---|---|---|
Guiding Mechanism | Linear Ball | Z-Axis Stage Surface | Vertical | Through Hole (Table Center Hole) | NA |
Table Straightness(µm) | 3 | Clamp | Standard |
This page is Z-Axis Linear Ball Guide (SS) Stage, part number BSB36-40C1.
You can find the detail information about specifications and dimensions on part number BSB36-40C1.
Configure
Basic Attributes
Feed method (micrometer type)
Grease Specifications
Feeding method(mm)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Range Selectable)
Feeding Method
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (Z Distance)(mm)
Feed Knob Position
Reversed
Feed method (feed screw type)
Feed pitch(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSB36-25AR |
BSB36-25AR-J |
BSB36-25AR-L |
BSB36-40C1-J |
BSB36-40C1-L |
BSB36-40CR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (Z Distance) (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | Feeding method (mm) | Micrometer minimum reading (μm) | Dead weight (kg) | Accessories | Travel accuracy (Pitching) (”) | Travel accuracy (Yawing) (”) | Allowable moment load (N・m) | Moment stiffness (”/N・m) | Vertical degree (μm) | Flatness of travel (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
276.35 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 5–30 | ~ ±10mm | EN 1.4125 Equiv. | 25 | 25 | 9.8 | ±3.2 | 1.9 | 1.1 | 1.1 | Center | Left/Right | Standard | - | 0.5mm | - | - | - | - | - | - | - | - | - | - | - | |
299.54 € | 1 | Available | 9 Days | - | ~25 | ~25 | 5–30 | ~ ±10mm | EN 1.4125 Equiv. | - | - | 9.8 | ±3.2 | - | - | - | Center | Left/Right | - | - | - | J: Guide and operating part; clean grease (AFF) | Blank: Micrometer (P=0.5 mm) | 10 | 0.23 | Hex socket head bolt M2-8 × 4 pcs. | 30 | 25 | Pitch 2 / yaw 2 / roll 3.5 | Pitch 1.9 / yaw 1.1 / roll 1.1 | 50 | 15 | |
394.41 € | 1 | Available | 9 Days | - | ~25 | ~25 | 5–30 | ~ ±10mm | EN 1.4125 Equiv. | - | - | 9.8 | ±3.2 | - | - | - | Center | Left/Right | - | - | - | L: Guide and operating part; vacuum grease (YVAC2) | Blank: Micrometer (P=0.5 mm) | 10 | 0.23 | Hex socket head bolt M2-8 × 4 pcs. | 30 | 25 | Pitch 2 / yaw 2 / roll 3.5 | Pitch 1.9 / yaw 1.1 / roll 1.1 | 50 | 15 | |
290.06 € | 1 | Available | 9 Days | - | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | EN 1.4125 Equiv. | 40 | 40 | 49 | ±6.5 | - | - | - | Side | Standard | - | - | - | J: Guide and operating part; clean grease (AFF) | 1/TP: Feed screw, knob (P=0.5 mm) | - | 0.32 | Hex socket head bolt M3-10 × 4 pcs. | 25 | 15 | Pitch 5 / yaw 5 / roll 5 | Pitch 0.42 / yaw 0.35 / roll 0.21 | 65 | 25 | |
384.92 € | 1 | Available | 9 Days | - | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | EN 1.4125 Equiv. | 40 | 40 | 49 | ±6.5 | - | - | - | Side | Standard | - | - | - | L: Guide and operating part; vacuum grease (YVAC2) | 1/TP: Feed screw, knob (P=0.5 mm) | - | 0.32 | Hex socket head bolt M3-10 × 4 pcs. | 25 | 15 | Pitch 5 / yaw 5 / roll 5 | Pitch 0.42 / yaw 0.35 / roll 0.21 | 65 | 25 | |
337.60 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | EN 1.4125 Equiv. | 40 | 40 | 49 | ±6.5 | 0.42 | 0.35 | 0.21 | Side | Left/Right | Standard | - | 0.5mm | - | - | - | - | - | - | - | - | - | - | - |