Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B1.5SU18-8
Part Number
|
---|
B1.5SU18-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.02 € | 1 | 5 Days | 10 | 1.5 | 18 | Round Hole | 9.8 | 8 | H8 | NA | NA | Pilot Hole Product | 12.5 |
Loading...
Shape | Straight | Gear Ratio | 2 | Material | Stainless Steel |
---|---|---|---|---|---|
Heat Treatment | NA | Ground Tooth | NA | Surface Treatment | NA |
Precision(* New JIS) | Class 4 | Material (Details) | Stainless Steel (EN 1.4301 Equiv.) |
This page is SUS Bevel Gear, part number B1.5SU18-8.
You can find the detail information about specifications and dimensions on part number B1.5SU18-8.
Configure
Basic Attributes
Type
Module
Number of Teeth(Teeth)
Shaft Bore Config.
Tooth Width B(mm)
Shaft Bore Dia. d(Ø)
Shaft Bore Tolerance
Screw
Keyway (width × depth)
Pilot Hole Product, Completed Product
Hub length lh
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B1.5SU36-10 |
B1.5SU36-10-H-11 |
B1.5SU36-10-H-12 |
B1.5SU36-10-H-13 |
B1.5SU36-10-H-14 |
B1.5SU36-10-H-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.87 € | 1 | 7 Days | 10 | 1.5 | 36 | Round Hole | 9.8 | 10 | H8 | NA | NA | Pilot Hole Product | 10 | ||
87.85 € | 1 | Available | 14 Days | 10 | 1.5 | 36 | Round Hole | 9.8 | 11 | H7 | - | - | Pilot Hole Product | 10 | |
87.85 € | 1 | Available | 14 Days | 10 | 1.5 | 36 | Round Hole | 9.8 | 12 | H7 | - | - | Pilot Hole Product | 10 | |
87.85 € | 1 | Available | 14 Days | 10 | 1.5 | 36 | Round Hole | 9.8 | 13 | H7 | - | - | Pilot Hole Product | 10 | |
87.85 € | 1 | Available | 14 Days | 10 | 1.5 | 36 | Round Hole | 9.8 | 14 | H7 | - | - | Pilot Hole Product | 10 | |
87.85 € | 1 | Available | 14 Days | 10 | 1.5 | 36 | Round Hole | 9.8 | 15 | H7 | - | - | Pilot Hole Product | 10 |