• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

General Castors, KH Series, Fixed (Part Numbers - CAD Download)

General Castors, KH Series, Fixed
A fixed caster.

[Features]
· The hardware is bright chromate plated.
· The KH type and TH type can be used together since their mounting heights are the same.
· The wheel of the VH100 mm is made of aluminum

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KH-65VH

Part Number
KH-65VH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application

9.21 €

1 6 Days 109035.01~80.0070[Synthetic Rubber] RubberNA542868526528Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Fitting Material Steel
Mounting Hole Type Round Hole Load Category Medium Load Wheel Bearings NA

Tech Support