Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SKC-25NM
Part Number
|
---|
SKC-25NM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Load Category | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.56 € | 960 | Available | 10 Days | 10 | 35 | - | ~35.00 | 10 | [Nylon] Nylon, White | Round holes (two holes) | 29 | - | 37 | 19 | 25 | 13 | Light Load | NA |
Loading...
Stopper | NA | Fitting Material | Steel |
---|
This page is Industrial Castors SKC Series, Fixed, part number SKC-25NM.
You can find the detail information about specifications and dimensions on part number SKC-25NM.
Configure
Basic Attributes
Properties
Wheel Material
Mounting Hole Pitch, Short Length Direction W1(mm)
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SKC-100TR |
SKC-100VN |
SKC-100VS |
SKC-32EM |
SKC-32NM |
SKC-38EM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.39 € | 1 | Available |
Same day
Stock | 10 | 130 | - | 80.01~140.00 | 100 | Elastomer | Long Hole | 80(90) | 45(50) | 110 | 70 | 100 | 32 | Medium Load | Available | |
18.32 € | 1 | 6 Days | 10 | 130 | - | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | Long Hole | 80(90) | 45(50) | 110 | 70 | 100 | 32 | Medium Load | NA | ||
15.56 € | 1 | Available |
Same day
Stock | 10 | 130 | - | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | Long Hole | 80(90) | 45(50) | 110 | 70 | 100 | 32 | Medium Load | Available | |
2.07 € | 1 | Available | 6 Days | 10 | 42 | - | ~35.00 | 12 | [Others] TP Rubber | Round holes (two holes) | 29 | - | 37 | 19 | 32 | 14 | Light Load | NA | |
1.78 € | 1 |
Same day
Stock | 10 | 42 | - | ~35.00 | 18 | [Nylon] Nylon, White | Round holes (two holes) | 29 | - | 37 | 19 | 32 | 14 | Light Load | NA | ||
2.46 € | 1 | 10 Days | 10 | 50 | - | ~35.00 | 20 | [Others] TP Rubber | Round Hole | 36 | 15 | 46 | 25 | 38 | 18 | Light Load | NA |