Industrial Castors SKC Series, Fixed (Part Numbers - CAD Download)

Industrial Castors SKC Series, Fixed
  • Volume Discount
A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SKC-25NM

Part Number
SKC-25NM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Load Category Wheel Bearings

1.56 €

960 Available 10 Days 1035-~35.0010[Nylon] Nylon, WhiteRound holes (two holes)29-37192513Light LoadNA

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Steel

This page is Industrial Castors SKC Series, Fixed, part number SKC-25NM.
You can find the detail information about specifications and dimensions on part number SKC-25NM.

Variation of this product

Part Number
SKC-100TR
SKC-100VN
SKC-100VS
SKC-32EM
SKC-32NM
SKC-38EM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Load Category Wheel Bearings

22.39 €

1 Available Same day

Stock

10130-80.01~140.00100ElastomerLong Hole80(90)45(50)1107010032Medium LoadAvailable

18.32 €

1 6 Days 10130-80.01~140.00120[Synthetic Rubber] RubberLong Hole80(90)45(50)1107010032Medium LoadNA

15.56 €

1 Available Same day

Stock

10130-80.01~140.00120[Synthetic Rubber] RubberLong Hole80(90)45(50)1107010032Medium LoadAvailable

2.07 €

1 Available 6 Days 1042-~35.0012[Others] TP RubberRound holes (two holes)29-37193214Light LoadNA

1.78 €

1 Same day

Stock

1042-~35.0018[Nylon] Nylon, WhiteRound holes (two holes)29-37193214Light LoadNA

2.46 €

1 10 Days 1050-~35.0020[Others] TP RubberRound Hole361546253818Light LoadNA

Tech Support