Single Clevis Knuckle Joint for CMK2, CMA2, CKV2, JSK2, JSM2

Single Clevis Knuckle Joint for CMK2, CMA2, CKV2, JSK2, JSM2
Double notched knuckle for SCM. Pins and retaining rings are attached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M1-I-40

Part Number
M1-I-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.29 €

1 6 Days

Loading...

  1. 1

Basic information

Type of Support Single Clevis Knuckle Joints Mounting Method Female Thread Thread Size M(mm) M12
Thread Pitch(mm) 1.5 Material Steel Accessories Included With Attachment
Applicable Cylinder Series CMK2.CMA2.CKV2.JSK2.JSM2 Applicable Tube I.D. (mm) 40

This page is Single Clevis Knuckle Joint for CMK2, CMA2, CKV2, JSK2, JSM2, part number M1-I-40.
You can find the detail information about specifications and dimensions on part number M1-I-40.

Tech Support