Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model Code | Tube O.D. øD | Pad O.D. ød | B | L1 | L2 | Tube End C | E1 | E2 | Stroke S | Spring Force (N) |
---|---|---|---|---|---|---|---|---|---|---|
VPOD20-20R(A)[5]-3J | 3 | 20 | 71.6(72.6) | 10(11) | 59.5(60.5) | 10.9 | 19.6 | 41 | 20 | 1.5~4.9 |
VPOD20-20R(A)[5]-4J | 4 | |||||||||
VPOD20-20R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD20-30R(A)[5]-3J | 3 | 84.6(85.6) | 72.5(73.5) | 10.9 | 19.6 | 54 | 30 | 1.1~4.8 | ||
VPOD20-30R(A)[5]-4J | 4 | |||||||||
VPOD20-30R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD20-40R(A)[5]-3J | 3 | 97.6(98.6) | 85.5(86.5) | 10.9 | 19.6 | 67 | 40 | 1.0~4.5 | ||
VPOD20-40R(A)[5]-4J | 4 | |||||||||
VPOD20-40R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD20-50R(A)[5]-3J | 3 | 110.6(111.6) | 98.5(99.5) | 10.9 | 19.6 | 80 | 50 | 0.9~4.5 | ||
VPOD20-50R(A)[5]-4J | 4 | |||||||||
VPOD20-50R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD25-20R(A)[5]-3J | 3 | 25 | 72.6(73.6) | 11(12) | 60.5(61.5) | 10.9 | 19.6 | 41 | 20 | 1.5~4.9 |
VPOD25-20R(A)[5]-4J | 4 | |||||||||
VPOD25-20R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD25-30R(A)[5]-3J | 3 | 85.6(86.6) | 73.5(74.5) | 10.9 | 19.6 | 54 | 30 | 1.1~4.8 | ||
VPOD25-30R(A)[5]-4J | 4 | |||||||||
VPOD25-30R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD25-40R(A)[5]-3J | 3 | 98.6(99.6) | 86.5(87.5) | 10.9 | 19.6 | 67 | 40 | 1.0~4.5 | ||
VPOD25-40R(A)[5]-4J | 4 | |||||||||
VPOD25-40R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD25-50R(A)[5]-3J | 3 | 111.6(112.6) | 99.5(100.5) | 10.9 | 19.6 | 80 | 50 | 0.9~4.5 | ||
VPOD25-50R(A)[5]-4J | 4 | |||||||||
VPOD25-50R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD30-20R(A)[5]-3J | 3 | 30 | 72.6(75.6) | 11(14) | 60.5(63.5) | 10.9 | 19.6 | 41 | 20 | 1.5~4.9 |
VPOD30-20R(A)[5]-4J | 4 | |||||||||
VPOD30-20R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD30-30R(A)[5]-3J | 3 | 85.6(88.6) | 73.5(76.5) | 10.9 | 19.6 | 54 | 30 | 1.1~4.8 | ||
VPOD30-30R(A)[5]-4J | 4 | |||||||||
VPOD30-30R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD30-40R(A)[5]-3J | 3 | 98.6(101.6) | 86.5(89.5) | 10.9 | 19.6 | 67 | 40 | 1.0~4.5 | ||
VPOD30-40R(A)[5]-4J | 4 | |||||||||
VPOD30-40R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD30-50R(A)[5]-3J | 3 | 111.6(114.6) | 99.5(102.5) | 10.9 | 19.6 | 80 | 50 | 0.9~4.5 | ||
VPOD30-50R(A)[5]-4J | 4 | |||||||||
VPOD30-50R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD40-20R(A)[5]-3J | 3 | 40 | 75.6(79.1) | 14(17.5) | 63.5(67) | 10.9 | 19.6 | 41 | 20 | 1.5~4.9 |
VPOD40-20R(A)[5]-4J | 4 | |||||||||
VPOD40-20R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD40-30R(A)[5]-3J | 3 | 88.6(92.1) | 76.5(80) | 10.9 | 19.6 | 54 | 30 | 1.1~4.8 | ||
VPOD40-30R(A)[5]-4J | 4 | |||||||||
VPOD40-30R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD40-40R(A)[5]-3J | 3 | 101.6(105.1) | 89.5(93) | 10.9 | 19.6 | 67 | 40 | 1.0~4.5 | ||
VPOD40-40R(A)[5]-4J | 4 | |||||||||
VPOD40-40R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD40-50R(A)[5]-3J | 3 | 114.6(118.1) | 102.5(106) | 10.9 | 19.6 | 80 | 50 | 0.9~4.5 | ||
VPOD40-50R(A)[5]-4J | 4 | |||||||||
VPOD40-50R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD50-20R(A)[5]-3J | 3 | 50 | 76.6(79.6) | 15(18) | 64.5(67.5) | 10.9 | 19.6 | 41 | 20 | 1.5~4.9 |
VPOD50-20R(A)[5]-4J | 4 | |||||||||
VPOD50-20R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD50-30R(A)[5]-3J | 3 | 89.6(92.6) | 77.5(80.5) | 10.9 | 19.6 | 54 | 30 | 1.1~4.8 | ||
VPOD50-30R(A)[5]-4J | 4 | |||||||||
VPOD50-30R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD50-40R(A)[5]-3J | 3 | 102.6(105.6) | 90.5(93.5) | 10.9 | 19.6 | 67 | 40 | 1.0~4.5 | ||
VPOD50-40R(A)[5]-4J | 4 | |||||||||
VPOD50-40R(A)[5]-6J | 6 | 11.7 | 20.9 | |||||||
VPOD50-50R(A)[5]-3J | 3 | 115.6(118.6) | 103.5(106.5) | 10.9 | 19.6 | 80 | 50 | 0.9~4.5 | ||
VPOD50-50R(A)[5]-4J | 4 | |||||||||
VPOD50-50R(A)[5]-6J | 6 | 11.7 | 20.9 |
Units: mm
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad Type | Rubber Group Material | Usage Environment | Color | Outer Diameter D (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.26 € | 1 | 10 Days | Deep Type | Fluorine Rubber | Standard | Gray | 20 | 11 | 1.5 to 4.9 | 20 | 72.7 | ||
27.22 € | 1 | 10 Days | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 11 | 1.5 to 4.9 | 20 | 72.7 | ||
35.26 € | 1 | 10 Days | General Shape | Fluorine Rubber | Standard | Gray | 20 | 10 | 1.5 to 4.9 | 20 | 71.7 | ||
27.22 € | 1 | 10 Days | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 1.5 to 4.9 | 20 | 71.7 | ||
26.58 € | 1 | 10 Days | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 1.5 to 4.9 | 20 | 71.7 | ||
27.76 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 20 | 10 | 1.5 to 4.9 | 20 | 71.7 | ||
28.17 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 10 | 1.5 to 4.9 | 20 | 71.7 | ||
30.53 € | 1 | 10 Days | General Shape | Urethane Rubber | Standard | Blue | 20 | 10 | 1.5 to 4.9 | 20 | 71.7 | ||
28.01 € | 1 | 10 Days | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 11 | 1.1 to 4.8 | 30 | 85.7 | ||
27.37 € | 1 | 10 Days | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 11 | 1.1 to 4.8 | 30 | 85.7 | ||
28.56 € | 1 | 10 Days | Deep Type | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 20 | 11 | 1.1 to 4.8 | 30 | 85.7 | ||
31.31 € | 1 | 10 Days | Deep Type | Urethane Rubber | Standard | Blue | 20 | 11 | 1.1 to 4.8 | 30 | 85.7 | ||
36.06 € | 1 | 10 Days | General Shape | Fluorine Rubber | Standard | Gray | 20 | 10 | 1.1 to 4.8 | 30 | 84.7 | ||
28.01 € | 1 | 10 Days | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 1.1 to 4.8 | 30 | 84.7 | ||
27.37 € | 1 | 10 Days | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 1.1 to 4.8 | 30 | 84.7 | ||
28.56 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 20 | 10 | 1.1 to 4.8 | 30 | 84.7 | ||
28.94 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 10 | 1.1 to 4.8 | 30 | 84.7 | ||
31.31 € | 1 | 10 Days | General Shape | Urethane Rubber | Standard | Blue | 20 | 10 | 1.1 to 4.8 | 30 | 84.7 | ||
28.80 € | 1 | 10 Days | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 11 | 1.0 to 4.5 | 40 | 98.7 | ||
28.17 € | 1 | 10 Days | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 11 | 1.0 to 4.5 | 40 | 98.7 | ||
29.35 € | 1 | 10 Days | Deep Type | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 20 | 11 | 1.0 to 4.5 | 40 | 98.7 | ||
36.83 € | 1 | 10 Days | General Shape | Fluorine Rubber | Standard | Gray | 20 | 10 | 1.0 to 4.5 | 40 | 97.7 | ||
28.80 € | 1 | 10 Days | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 1.0 to 4.5 | 40 | 97.7 | ||
28.17 € | 1 | 10 Days | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 1.0 to 4.5 | 40 | 97.7 | ||
29.35 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 20 | 10 | 1.0 to 4.5 | 40 | 97.7 | ||
29.74 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 10 | 1.0 to 4.5 | 40 | 97.7 | ||
32.10 € | 1 | 10 Days | General Shape | Urethane Rubber | Standard | Blue | 20 | 10 | 1.0 to 4.5 | 40 | 97.7 | ||
29.58 € | 1 | 10 Days | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 11 | 0.9 to 4.5 | 50 | 111.7 | ||
28.94 € | 1 | 10 Days | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 11 | 0.9 to 4.5 | 50 | 111.7 | ||
30.13 € | 1 | 10 Days | Deep Type | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 20 | 11 | 0.9 to 4.5 | 50 | 111.7 | ||
37.63 € | 1 | 10 Days | General Shape | Fluorine Rubber | Standard | Gray | 20 | 10 | 0.9 to 4.5 | 50 | 110.7 | ||
29.58 € | 1 | 10 Days | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 0.9 to 4.5 | 50 | 110.7 | ||
28.94 € | 1 | 5 Days | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 0.9 to 4.5 | 50 | 110.7 | ||
30.13 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 20 | 10 | 0.9 to 4.5 | 50 | 110.7 | ||
30.53 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 10 | 0.9 to 4.5 | 50 | 110.7 | ||
32.90 € | 1 | 10 Days | General Shape | Urethane Rubber | Standard | Blue | 20 | 10 | 0.9 to 4.5 | 50 | 110.7 | ||
27.22 € | 1 | 10 Days | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 12 | 1.5 to 4.9 | 20 | 73.7 | ||
35.26 € | 1 | 10 Days | General Shape | Fluorine Rubber | Standard | Gray | 25 | 11 | 1.5 to 4.9 | 20 | 72.7 | ||
27.22 € | 1 | 10 Days | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 11 | 1.5 to 4.9 | 20 | 72.7 | ||
26.58 € | 1 | 10 Days | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 25 | 11 | 1.5 to 4.9 | 20 | 72.7 | ||
27.76 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 25 | 11 | 1.5 to 4.9 | 20 | 72.7 | ||
28.56 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 25 | 11 | 1.5 to 4.9 | 20 | 72.7 | ||
30.53 € | 1 | 10 Days | General Shape | Urethane Rubber | Standard | Blue | 25 | 11 | 1.5 to 4.9 | 20 | 72.7 | ||
28.01 € | 1 | 10 Days | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 12 | 1.1 to 4.8 | 30 | 86.7 | ||
27.37 € | 1 | 10 Days | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 25 | 12 | 1.1 to 4.8 | 30 | 86.7 | ||
36.06 € | 1 | 10 Days | General Shape | Fluorine Rubber | Standard | Gray | 25 | 11 | 1.1 to 4.8 | 30 | 85.7 | ||
28.01 € | 1 | 10 Days | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 11 | 1.1 to 4.8 | 30 | 85.7 | ||
27.37 € | 1 | 10 Days | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 25 | 11 | 1.1 to 4.8 | 30 | 85.7 | ||
28.56 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 25 | 11 | 1.1 to 4.8 | 30 | 85.7 | ||
29.35 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 25 | 11 | 1.1 to 4.8 | 30 | 85.7 | ||
31.31 € | 1 | 10 Days | General Shape | Urethane Rubber | Standard | Blue | 25 | 11 | 1.1 to 4.8 | 30 | 85.7 | ||
28.80 € | 1 | 10 Days | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 12 | 1.0 to 4.5 | 40 | 99.7 | ||
36.83 € | 1 | 10 Days | General Shape | Fluorine Rubber | Standard | Gray | 25 | 11 | 1.0 to 4.5 | 40 | 98.7 | ||
28.80 € | 1 | 10 Days | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 11 | 1.0 to 4.5 | 40 | 98.7 | ||
28.17 € | 1 | 10 Days | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 25 | 11 | 1.0 to 4.5 | 40 | 98.7 | ||
29.35 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber | Standard | [White] White | 25 | 11 | 1.0 to 4.5 | 40 | 98.7 | ||
30.13 € | 1 | 10 Days | General Shape | [Silicone Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 25 | 11 | 1.0 to 4.5 | 40 | 98.7 | ||
32.10 € | 1 | 10 Days | General Shape | Urethane Rubber | Standard | Blue | 25 | 11 | 1.0 to 4.5 | 40 | 98.7 | ||
29.58 € | 1 | 10 Days | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 12 | 0.9 to 4.5 | 50 | 112.7 | ||
28.94 € | 1 | 10 Days | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 25 | 12 | 0.9 to 4.5 | 50 | 112.7 |
Loading...
Pad type | Standard / Holder Set | Mounting Method | Pad Screw Fixed | Material | Rubber-Based |
---|---|---|---|---|---|
Mounting Bracket | Spring Type | Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Spring Cover | Without Cover | Fall Prevention Valve | None |
Direct Attached Filter | None |
Configure
Basic Attributes
Pad Type
Rubber Group Material
Usage Environment
Color
Outer Diameter D(φ)
Height L1(mm)
Springs Power(N)
Stroke(mm)
Full length B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes