Long Stroke, Bellows Type, VPD, One Touch Fitting Type, No Cover

Long Stroke, Bellows Type, VPD, One Touch Fitting Type, No Cover
Suction is possible even when distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Dimensions

Long Stroke, Bellows Type, VPD, One Touch Fitting Type, No Cover

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
BL1L2E1E2Tube end
C
Stroke
S
Spring force
(N)
Connection
config. code
VPOD20-20B5-6J[7][8]20680.61968.520.94111.7201.5~4.9-M6
VPOD20-30B5-6J[7][8]93.681.520.954301.1~4.8
VPOD20-40B5-6J[7][8]106.694.520.967401.0~4.5
VPOD20-50B5-6J[7][8]119.6107.520.980500.9~4.5
VPOD25-20B5-6J[7][8]2580.61968.520.941201.5~4.9
VPOD25-30B5-6J[7][8]93.681.520.954301.1~4.8
VPOD25-40B5-6J[7][8]106.694.520.967401.0~4.5
VPOD25-50B5-6J[7][8]119.6107.520.980500.9~4.5
VPOD30-20B5-6J[7][8]3084.62372.520.941201.5~4.9
VPOD30-30B5-6J[7][8]97.685.520.954301.1~4.8
VPOD30-40B5-6J[7][8]110.698.520.967401.0~4.5
VPOD30-50B5-6J[7][8]123.6111.520.980500.9~4.5
VPOD40-20B5-6J4091.63079.520.941201.5~4.9
VPOD40-30B5-6J104.692.520.954301.1~4.8
VPOD40-40B5-6J117.6105.520.967401.0~4.5
VPOD40-50B5-6J130.6118.520.980500.9~4.5
VPOD50-20B5-6J5093.63281.520.941201.5~4.9
VPOD50-30B5-6J106.694.520.954301.1~4.8
VPOD50-40B5-6J119.6107.520.967401.0~4.5
VPOD50-50B5-6J132.6120.520.980500.9~4.5

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.

Pad O.D. (mm)ø10ø15ø20ø25ø30
Length added to
dimension B (mm)
0.50.50.50.81

*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPOD20-20BN-6J
VPOD20-20BS-6J
VPOD20-30BN-6J
VPOD20-30BS-6J
VPOD20-40BN-6J
VPOD20-40BS-6J
VPOD20-50BN-6J
VPOD20-50BS-6J
VPOD30-20BN-6J
VPOD30-20BS-6J
VPOD30-30BN-6J
VPOD30-30BS-6J
VPOD30-40BN-6J
VPOD30-40BS-6J
VPOD30-50BN-6J
VPOD30-50BS-6J
VPOD40-20BN-6J
VPOD40-20BS-6J
VPOD40-30BN-6J
VPOD40-30BS-6J
VPOD40-40BN-6J
VPOD40-40BS-6J
VPOD40-50BN-6J
VPOD40-50BS-6J
VPOD50-20BN-6J
VPOD50-20BS-6J
VPOD50-30BN-6J
VPOD50-30BS-6J
VPOD50-40BN-6J
VPOD50-40BS-6J
VPOD50-50BN-6J
VPOD50-50BS-6J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rubber Group Material Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

27.76 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack20191.5 to 4.92080.7

29.74 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White20191.5 to 4.92080.7

28.56 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack20191.1 to 4.83093.7

30.53 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White20191.1 to 4.83093.7

29.35 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack20191.0 to 4.540106.7

31.31 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White20191.0 to 4.540106.7

30.13 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack20190.9 to 4.550119.7

32.10 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White20190.9 to 4.550119.7

28.17 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack30231.5 to 4.92084.7

30.13 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White30231.5 to 4.92084.7

28.94 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack30231.1 to 4.83097.7

30.92 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White30231.1 to 4.83097.7

29.74 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack30231.0 to 4.540110.7

31.71 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White30231.0 to 4.540110.7

30.53 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack30230.9 to 4.550123.7

32.51 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White30230.9 to 4.550123.7

30.13 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack40301.5 to 4.92091.7

32.51 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White40301.5 to 4.92091.7

30.92 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack40301.1 to 4.830104.7

33.29 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White40301.1 to 4.830104.7

31.71 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack40301.0 to 4.540117.7

34.08 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White40301.0 to 4.540117.7

32.51 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack40300.9 to 4.550130.7

34.87 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White40300.9 to 4.550130.7

31.56 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack50321.5 to 4.92093.7

34.31 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White50321.5 to 4.92093.7

32.35 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack50321.1 to 4.830106.7

35.11 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White50321.1 to 4.830106.7

33.13 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack50321.0 to 4.540119.7

35.90 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White50321.0 to 4.540119.7

33.92 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack50320.9 to 4.550132.7

36.68 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White50320.9 to 4.550132.7

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Pad Type Bellows Mounting Method Pad Screw Fixed
Material Rubber-Based Usage Environment Standard Mounting Bracket Spring Type
Vacuum Outlet Direction Horizontal Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6
Spring Cover Without Cover Fall Prevention Valve None Direct Attached Filter None

Tech Support