Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model code | Pad O.D. ød | Tube O.D. øD | B | L | E1 | E2 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|
VPOD20-20Q[5]-6J | 20 | 6 | 75.5 | 63.4 | 21 | 41 | 12 | 20 | 1.5 ~ 4.9 | -M6 |
VPOD20-30Q[5]-6J | 88.5 | 76.4 | 54 | 30 | 1.1 ~ 4.8 | |||||
VPOD20-40Q[5]-6J | 101.5 | 89.4 | 67 | 40 | 1.0 ~ 4.5 | |||||
VPOD20-50Q[5]-6J | 114.5 | 102.4 | 80 | 50 | 0.9 ~ 4.5 | |||||
VPOD30-20Q[5]-6J | 30 | 75.5 | 63.4 | 41 | 20 | 1.5 ~ 4.9 | ||||
VPOD30-30Q[5]-6J | 88.5 | 76.4 | 54 | 30 | 1.1 ~ 4.8 | |||||
VPOD30-40Q[5]-6J | 101.5 | 89.4 | 67 | 40 | 1.0 ~ 4.5 | |||||
VPOD30-50Q[5]-6J | 114.5 | 102.4 | 80 | 50 | 0.9 ~ 4.5 |
Units: mm
*[5]: Replaced with Pad resin material code. Refer to the catalog for details.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Resin Group Material | Usage Environment | Color | Outer Diameter D (φ) | Springs Power (N) | Stroke (mm) | Full length B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
78.01 € | 1 | 10 Days | [PEEK] PEEK | Standard | - | 20 | 1.5 to 4.9 | 20 | 75.6 | ||
89.84 € | 1 | 10 Days | [PEEK] Conductive PEEK | Standard / Static electricity diffusion | Black | 20 | 1.5 to 4.9 | 20 | 75.6 | ||
71.69 € | 1 | 10 Days | POM | Standard | [White] White | 20 | 1.5 to 4.9 | 20 | 75.6 | ||
78.80 € | 1 | 10 Days | [PEEK] PEEK | Standard | - | 20 | 1.1 to 4.8 | 30 | 88.6 | ||
90.63 € | 1 | 10 Days | [PEEK] Conductive PEEK | Standard / Static electricity diffusion | Black | 20 | 1.1 to 4.8 | 30 | 88.6 | ||
72.49 € | 1 | 10 Days | POM | Standard | [White] White | 20 | 1.1 to 4.8 | 30 | 88.6 | ||
79.58 € | 1 | 10 Days | [PEEK] PEEK | Standard | - | 20 | 1.0 to 4.5 | 40 | 101.6 | ||
91.43 € | 1 | 10 Days | [PEEK] Conductive PEEK | Standard / Static electricity diffusion | Black | 20 | 1.0 to 4.5 | 40 | 101.6 | ||
73.28 € | 1 | 10 Days | POM | Standard | [White] White | 20 | 1.0 to 4.5 | 40 | 101.6 | ||
80.38 € | 1 | 10 Days | [PEEK] PEEK | Standard | - | 20 | 0.9 to 4.5 | 50 | 114.6 | ||
92.20 € | 1 | 10 Days | [PEEK] Conductive PEEK | Standard / Static electricity diffusion | Black | 20 | 0.9 to 4.5 | 50 | 114.6 | ||
74.06 € | 1 | 10 Days | POM | Standard | [White] White | 20 | 0.9 to 4.5 | 50 | 114.6 | ||
89.84 € | 1 | 10 Days | [PEEK] PEEK | Standard | - | 30 | 1.5 to 4.9 | 20 | 75.6 | ||
105.62 € | 1 | 10 Days | [PEEK] Conductive PEEK | Standard / Static electricity diffusion | Black | 30 | 1.5 to 4.9 | 20 | 75.6 | ||
79.58 € | 1 | 10 Days | POM | Standard | [White] White | 30 | 1.5 to 4.9 | 20 | 75.6 | ||
90.63 € | 1 | 10 Days | [PEEK] PEEK | Standard | - | 30 | 1.1 to 4.8 | 30 | 88.6 | ||
106.41 € | 1 | 10 Days | [PEEK] Conductive PEEK | Standard / Static electricity diffusion | Black | 30 | 1.1 to 4.8 | 30 | 88.6 | ||
80.38 € | 1 | 10 Days | POM | Standard | [White] White | 30 | 1.1 to 4.8 | 30 | 88.6 | ||
91.43 € | 1 | 10 Days | [PEEK] PEEK | Standard | - | 30 | 1.0 to 4.5 | 40 | 101.6 | ||
107.19 € | 1 | 10 Days | [PEEK] Conductive PEEK | Standard / Static electricity diffusion | Black | 30 | 1.0 to 4.5 | 40 | 101.6 | ||
81.17 € | 1 | 10 Days | POM | Standard | [White] White | 30 | 1.0 to 4.5 | 40 | 101.6 | ||
92.20 € | 1 | 10 Days | [PEEK] PEEK | Standard | - | 30 | 0.9 to 4.5 | 50 | 114.6 | ||
107.98 € | 1 | 10 Days | [PEEK] Conductive PEEK | Standard / Static electricity diffusion | Black | 30 | 0.9 to 4.5 | 50 | 114.6 | ||
81.95 € | 1 | 10 Days | POM | Standard | [White] White | 30 | 0.9 to 4.5 | 50 | 114.6 |
Loading...
Pad type | Standard / Holder Set | Pad Type | Prevention of Adsorption Trace | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Resin | Height L1(mm) | 13.9 | Mounting Bracket | Spring Type |
Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M14 | Vacuum Outlet Tube Outer Diameter(φ) | 6 |
Spring Cover | Without Cover | Fall Prevention Valve | None | Direct Attached Filter | None |
Swiveling angle | 16° |
Configure
Basic Attributes
Resin Group Material
Usage Environment
Color
Outer Diameter D(φ)
Springs Power(N)
Stroke(mm)
Full length B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes