Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | L3 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|
VPC10-6K[5]-6J[9] | 10 | 6 | 60.1 | 8 | 26 | 20 | 12 | 6 | 4.0~7.1 | -M4 |
VPC10-10K[5]-6J | 64.6 | 30.5 | 10 | 2.0~5.2 | ||||||
VPC10-15K[5]-6J | 74.6 | 35.5 | 25 | 15 | 2.0~5.9 | |||||
VPC10-20K[5]-6J | 90.6 | 42.5 | 34 | 20 | 1.1~4.8 | |||||
VPC20-6K[5]-6J[9] | 20 | 62.1 | 10 | 28 | 20 | 6 | 7.0~12.6 | -M6 | ||
VPC20-10K[5]-6J | 68.1 | 34 | 10 | 3.3~10.0 | ||||||
VPC20-15K[5]-6J | 78.1 | 39 | 25 | 15 | 3.3~10.4 | |||||
VPC20-20K[5]-6J | 94.1 | 46 | 34 | 20 | 2.0~8.7 | |||||
VPC30-6K[5]-6J[9] | 30 | 64.1 | 12 | 30 | 20 | 6 | 7.0~12.6 | -M6 | ||
VPC30-10K[5]-6J | 70.1 | 36 | 10 | 3.3~10.0 | ||||||
VPC30-15K[5]-6J | 80.1 | 41 | 25 | 15 | 3.3~10.4 | |||||
VPC30-20K[5]-6J | 96.1 | 48 | 34 | 20 | 2.0~8.7 | |||||
VPC40-6K[5]-6J[9] | 40 | 68.1 | 16 | 34 | 20 | 6 | 7.0~12.6 | -M6 | ||
VPC40-10K[5]-6J | 74.1 | 40 | 10 | 3.3~10.0 | ||||||
VPC40-15K[5]-6J | 84.1 | 45 | 25 | 15 | 3.3~10.4 | |||||
VPC40-20K[5]-6J | 100.1 | 52 | 34 | 20 | 2.0~8.7 | |||||
VPC50-6K[5]-6J[9] | 50 | 69.1 | 17 | 35 | 20 | 6 | 7.0~12.6 | -M6 | ||
VPC50-10K[5]-6J | 75.1 | 41 | 10 | 3.3~10.0 | ||||||
VPC50-15K[5]-6J | 85.1 | 46 | 25 | 15 | 3.3~10.4 | |||||
VPC50-20K[5]-6J | 101.1 | 53 | 34 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material NH and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Spring Cover | |
---|---|---|---|---|---|---|---|---|---|---|
21.46 € | 1 | 10 Days | 10 | 8 | 4.0 to 7.1 | 6 | 60.1 | - | ||
22.25 € | 1 | 10 Days | 10 | 8 | 2.0 to 5.2 | 10 | 64.6 | With Cover | ||
23.03 € | 1 | 10 Days | 10 | 8 | 2.0 to 5.9 | 15 | 74.6 | With Cover | ||
23.83 € | 1 | 10 Days | 10 | 8 | 1.1 to 4.8 | 20 | 90.6 | With Cover | ||
23.44 € | 1 | 10 Days | 20 | 10 | 7.0 to 12.6 | 6 | 62.1 | - | ||
24.21 € | 1 | 10 Days | 20 | 10 | 3.3 to 10.0 | 10 | 68.1 | With Cover | ||
25.01 € | 1 | 10 Days | 20 | 10 | 3.3 to 10.4 | 15 | 78.1 | With Cover | ||
25.80 € | 1 | 10 Days | 20 | 10 | 2.0 to 8.7 | 20 | 94.1 | With Cover | ||
23.83 € | 1 | 10 Days | 30 | 12 | 7.0 to 12.6 | 6 | 64.1 | - | ||
24.62 € | 1 | 10 Days | 30 | 12 | 3.3 to 10.0 | 10 | 70.1 | With Cover | ||
25.40 € | 1 | 10 Days | 30 | 12 | 3.3 to 10.4 | 15 | 80.1 | With Cover | ||
25.40 € | 1 | 10 Days | 40 | 16 | 7.0 to 12.6 | 6 | 68.1 | - | ||
26.19 € | 1 | 10 Days | 40 | 16 | 3.3 to 10.0 | 10 | 74.1 | With Cover | ||
26.98 € | 1 | 10 Days | 40 | 16 | 3.3 to 10.4 | 15 | 84.1 | With Cover | ||
27.76 € | 1 | 10 Days | 40 | 16 | 2.0 to 8.7 | 20 | 100.1 | With Cover | ||
27.22 € | 1 | 10 Days | 50 | 17 | 7.0 to 12.6 | 6 | 69.1 | - | ||
28.48 € | 1 | 10 Days | 50 | 17 | 3.3 to 10.0 | 10 | 75.1 | With Cover | ||
29.28 € | 1 | 10 Days | 50 | 17 | 3.3 to 10.4 | 15 | 85.1 | With Cover | ||
30.87 € | 1 | 10 Days | 50 | 17 | 2.0 to 8.7 | 20 | 101.1 | With Cover |
Loading...
Pad type | Standard / Holder Set | Pad Type | Anti-Skid | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-Based | Rubber Group Material | Oil Resistant NBR | Usage Environment | Standard / Oil Resistant |
Color | Black | Mounting Bracket | Spring Type | Vacuum Outlet Direction | Top |
Mount Connection Screw | M14 | Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None |
Direct Attached Filter | None |
Configure
Basic Attributes
Outer Diameter D(φ)
Height L1(mm)
Springs Power(N)
Stroke(mm)
Full length B(mm)
Spring Cover
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes