Vacuum Pad Multistage Bellows VPC One-Touch Fitting Type

Vacuum Pad Multistage Bellows VPC One-Touch Fitting Type
* The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
· Supports tilted work and transport of vinyl packages.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads to save space.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.
· Moreover, it is compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Dimensions

Vacuum Pad Multistage Bellows Type VPB One Touch Fitting Type
Vacuum Pad Multistage Bellows Type VPB One Touch Fitting Type
Vacuum Pad Multistage Bellows Type VPB One Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
BL1L2L3Tube end
C
Stroke
S
Spring force
(N)
Connection
config. code
VPC10-6W[5]-6J[9]10666.614.532.52011.764.0~7.1-M4
VPC10-10W[5]-6J[9]71.137102.0~5.2
VPC10-15W[5]-6J[9]81.14225152.0~5.9
VPC10-20W[5]-6J[9]97.14934201.1~4.8
VPC20-6W[5]-6J[9]2077.125432067.0?12.6-M6
VPC20-10W[5]-6J[9]83.149103.3?10.0
VPC20-15W[5]-6J[9]93.15425153.3?10.4
VPC20-20W[5]-6J[9]109.16134202.0~8.7
VPC30-6W[5]-6J[9]3090.638.556.52067.0?12.6
VPC30-10W[5]-6J[9]96.662.5103.3?10.0
VPC30-15W[5]-6J[9]106.667.525153.3?10.4
VPC30-20W[5]-6J[9]122.674.534202.0~8.7
VPC40-6W[5]-6J[9]4097.145632067.0~12.6
VPC40-10W[5]-6J[9]103.169103.3~10.0
VPC40-15W[5]-6J[9]113.17425153.3~10.4
VPC40-20W[5]-6J[9]129.18134202.0~8.7
VPC50-6W[5]-6J[9]50108.156742067.0~12.6
VPC50-10W[5]-6J[9]114.180103.3~10.0
VPC50-15W[5]-6J[9]124.18525153.3~10.4
VPC50-20W[5]-6J[9]140.19234202.0~8.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPC10-6WG-6J
VPC10-6WN-6J
VPC10-6WS-6J
VPC20-6WG-6J
VPC20-6WN-6J
VPC20-6WS-6J
VPC30-6WG-6J
VPC30-6WN-6J
VPC30-6WS-6J
VPC40-6WG-6J
VPC40-6WN-6J
VPC40-6WS-6J
VPC50-6WG-6J
VPC50-6WN-6J
VPC50-6WS-6J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rubber Group Material Color Outer Diameter D
(φ)
Height L1
(mm)
Springs Power
(N)
Full length B
(mm)

27.22 €

1 10 Days NBR which conforms to Food Sanitation LawGray1014.54.0 to 7.166.6

26.58 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack1014.54.0 to 7.166.6

28.17 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White1014.54.0 to 7.166.6

29.58 €

1 10 Days NBR which conforms to Food Sanitation LawGray20257.0 to 12.677.1

28.94 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack20257.0 to 12.677.1

30.92 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White20257.0 to 12.677.1

30.38 €

1 10 Days NBR which conforms to Food Sanitation LawGray3038.57.0 to 12.690.6

29.74 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack3038.57.0 to 12.690.6

31.71 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White3038.57.0 to 12.690.6

33.13 €

1 10 Days NBR which conforms to Food Sanitation LawGray40457.0 to 12.697.1

32.51 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack40457.0 to 12.697.1

34.87 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White40457.0 to 12.697.1

35.75 €

1 10 Days NBR which conforms to Food Sanitation LawGray50567.0 to 12.6108.1

35.11 €

1 10 Days [Nitrile Rubber] Nitrile RubberBlack50567.0 to 12.6108.1

37.86 €

1 10 Days [Silicone Rubber] Silicone Rubber[White] White50567.0 to 12.6108.1

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Pad Type Multi-stage bellows Mounting Method Pad Screw Fixed
Material Rubber-Based Usage Environment Standard Mounting Bracket Spring Type
Stroke(mm) 6 Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None Direct Attached Filter None

Tech Support