• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Vacuum Pad Standard Small Type VPMB One Touch Fitting Type

Vacuum Pad Standard Small Type VPMB One Touch Fitting Type
Small vacuum pad ideal for use in semiconductor manufacturing equipment, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Dimensions

Vacuum Pad Standard Small Type VPMB One Touch Fitting Type
Vacuum Pad Standard Small Type VPMB One Touch Fitting Type
Vacuum Pad Standard Small Type VPMB One Touch Fitting Type
Vacuum Pad Standard Small Type VPMB One Touch Fitting Type

Standard table

Model codeTube O.D.
øD
Pad O.D.
ød
BLTube end
C
EConnection
config. code
VPMB0.7RM[5]-180J1.80.71548.412-T4
VPMB0.7RM[5]-4J[9]410.915
VPMB1RM[5]-180J1.818.412
VPMB1RM[5]-4J[9]410.915
VPMB1.5RM[5]-180J1.81.58.412
VPMB1.5RM[5]-4J[9]410.915
VPMB2RM[5]-180J1.828.412
VPMB2RM[5]-4J[9]410.915
VPMB3RM[5]-180J1.838.412
VPMB3RM[5]-4J[9]410.915
VPMB4RM[5]-180J1.848.412
VPMB4RM[5]-4J[9]410.915
VPMB6R[5]-180J1.8619.578.412.5-T8
VPMB6RM[5]-4J[9]410.915.5
VPMB8R[5]-180J1.88185.58.412.5
VPMB8RM[5]-4J[9]410.915.5
VPMB10R[5]-180J1.8102788.413.7-M4
VPMB10R[5]-4J[9]410.917.5
VPMB15R(A)[5]-180J1.81528(29)9(10)8.413.7
VPMB15R(A)[5]-4J[9]410.917.5
VPMB20R(A)[5]-180J1.82031.2(32.2)10(11)8.413.7-M6
VPMB20R(A)[5]-4J[9]410.917.5
VPMB25R(A)[5]-180J1.82532.2(33.2)11(12)8.413.7
VPMB25R(A)[5]-4J[9]410.917.5
VPMB30R(A)[5]-180J1.83032.2(35.2)11(14)8.413.7
VPMB30R(A)[5]-4J[9]410.917.5
VPMB40R(A)[5]-180J1.84035.2(38.7)14(17.5)8.413.7
VPMB40R(A)[5]-4J[9]410.917.5
VPMB50R(A)[5]-180J1.85036.2(39.2)15(18)8.413.7
VPMB50R(A)[5]-4J[9]410.917.5

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.

Part Number
VPMB0.7RMF-3J
VPMB0.7RMF-180J
VPMB0.7RMG-3J
VPMB0.7RMG-180J
VPMB0.7RMN-3J
VPMB0.7RMN-180J
VPMB0.7RMS-3J
VPMB0.7RMS-180J
VPMB0.7RMSE-3J
VPMB0.7RMSE-180J
VPMB0.7RMU-3J
VPMB0.7RMU-180J
VPMB1RMF-3J
VPMB1RMF-180J
VPMB1RMG-3J
VPMB1RMG-180J
VPMB1RMN-3J
VPMB1RMN-180J
VPMB1RMS-3J
VPMB1RMS-180J
VPMB1RMSE-3J
VPMB1RMSE-180J
VPMB1RMU-3J
VPMB1RMU-180J
VPMB1.5RMF-3J
VPMB1.5RMF-180J
VPMB1.5RMG-3J
VPMB1.5RMG-180J
VPMB1.5RMN-3J
VPMB1.5RMN-180J
VPMB1.5RMS-3J
VPMB1.5RMS-180J
VPMB1.5RMSE-3J
VPMB1.5RMSE-180J
VPMB1.5RMU-3J
VPMB1.5RMU-180J
VPMB2RMF-3J
VPMB2RMF-180J
VPMB2RMG-3J
VPMB2RMG-180J
VPMB2RMN-3J
VPMB2RMN-180J
VPMB2RMS-3J
VPMB2RMS-180J
VPMB2RMSE-3J
VPMB2RMSE-180J
VPMB2RMU-3J
VPMB2RMU-180J
VPMB3RMF-3J
VPMB3RMF-180J
VPMB3RMG-3J
VPMB3RMG-180J
VPMB3RMN-3J
VPMB3RMN-180J
VPMB3RMS-3J
VPMB3RMS-180J
VPMB3RMSE-3J
VPMB3RMSE-180J
VPMB3RMU-3J
VPMB3RMU-180J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad Type Mounting Method Rubber Group Material Usage Environment Color Outer Diameter D
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

16.73 €

1 10 Days CompactRecessed TypeFluorine RubberStandardGray0.7415M3 × 0.53Standard Specifications

16.73 €

1 10 Days CompactRecessed TypeFluorine RubberStandardGray0.7415M3 × 0.51.8Standard Specifications

10.66 €

1 10 Days CompactRecessed TypeNBR which conforms to Food Sanitation LawStandardGray0.7415M3 × 0.53Standard Specifications

10.66 €

1 10 Days CompactRecessed TypeNBR which conforms to Food Sanitation LawStandardGray0.7415M3 × 0.51.8Standard Specifications

10.02 €

1 10 Days CompactRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7415M3 × 0.53Standard Specifications

10.02 €

1 10 Days CompactRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7415M3 × 0.51.8Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone RubberStandard[White] White0.7415M3 × 0.53Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone RubberStandard[White] White0.7415M3 × 0.51.8Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack0.7415M3 × 0.53Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack0.7415M3 × 0.51.8Standard Specifications

13.57 €

1 10 Days CompactRecessed TypeUrethane RubberStandardBlue0.7415M3 × 0.53Standard Specifications

13.57 €

1 10 Days CompactRecessed TypeUrethane RubberStandardBlue0.7415M3 × 0.51.8Standard Specifications

16.73 €

1 10 Days CompactRecessed TypeFluorine RubberStandardGray1415M3 × 0.53Standard Specifications

16.73 €

1 10 Days CompactRecessed TypeFluorine RubberStandardGray1415M3 × 0.51.8Standard Specifications

10.66 €

1 10 Days CompactRecessed TypeNBR which conforms to Food Sanitation LawStandardGray1415M3 × 0.53Standard Specifications

10.66 €

1 10 Days CompactRecessed TypeNBR which conforms to Food Sanitation LawStandardGray1415M3 × 0.51.8Standard Specifications

10.02 €

1 10 Days CompactRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack1415M3 × 0.53Standard Specifications

10.02 €

1 10 Days CompactRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack1415M3 × 0.51.8Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone RubberStandard[White] White1415M3 × 0.53Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone RubberStandard[White] White1415M3 × 0.51.8Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1415M3 × 0.53Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1415M3 × 0.51.8Standard Specifications

13.57 €

1 10 Days CompactRecessed TypeUrethane RubberStandardBlue1415M3 × 0.53Standard Specifications

13.57 €

1 10 Days CompactRecessed TypeUrethane RubberStandardBlue1415M3 × 0.51.8Standard Specifications

16.73 €

1 10 Days CompactRecessed TypeFluorine RubberStandardGray1.5415M3 × 0.53Standard Specifications

16.73 €

1 10 Days CompactRecessed TypeFluorine RubberStandardGray1.5415M3 × 0.51.8Standard Specifications

10.66 €

1 10 Days CompactRecessed TypeNBR which conforms to Food Sanitation LawStandardGray1.5415M3 × 0.53Standard Specifications

10.66 €

1 10 Days CompactRecessed TypeNBR which conforms to Food Sanitation LawStandardGray1.5415M3 × 0.51.8Standard Specifications

10.02 €

1 10 Days CompactRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack1.5415M3 × 0.53Standard Specifications

10.02 €

1 10 Days CompactRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack1.5415M3 × 0.51.8Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone RubberStandard[White] White1.5415M3 × 0.53Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone RubberStandard[White] White1.5415M3 × 0.51.8Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1.5415M3 × 0.53Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1.5415M3 × 0.51.8Standard Specifications

13.57 €

1 10 Days CompactRecessed TypeUrethane RubberStandardBlue1.5415M3 × 0.53Standard Specifications

13.57 €

1 10 Days CompactRecessed TypeUrethane RubberStandardBlue1.5415M3 × 0.51.8Standard Specifications

16.73 €

1 10 Days CompactRecessed TypeFluorine RubberStandardGray2415M3 × 0.53Standard Specifications

16.73 €

1 10 Days CompactRecessed TypeFluorine RubberStandardGray2415M3 × 0.51.8Standard Specifications

10.66 €

1 10 Days CompactRecessed TypeNBR which conforms to Food Sanitation LawStandardGray2415M3 × 0.53Standard Specifications

10.66 €

1 10 Days CompactRecessed TypeNBR which conforms to Food Sanitation LawStandardGray2415M3 × 0.51.8Standard Specifications

10.02 €

1 10 Days CompactRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack2415M3 × 0.53Standard Specifications

10.02 €

1 10 Days CompactRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack2415M3 × 0.51.8Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone RubberStandard[White] White2415M3 × 0.53Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone RubberStandard[White] White2415M3 × 0.51.8Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack2415M3 × 0.53Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack2415M3 × 0.51.8Standard Specifications

13.57 €

1 10 Days CompactRecessed TypeUrethane RubberStandardBlue2415M3 × 0.53Standard Specifications

13.57 €

1 10 Days CompactRecessed TypeUrethane RubberStandardBlue2415M3 × 0.51.8Standard Specifications

16.73 €

1 10 Days CompactRecessed TypeFluorine RubberStandardGray3415M3 × 0.53Standard Specifications

16.73 €

1 10 Days CompactRecessed TypeFluorine RubberStandardGray3415M3 × 0.51.8Standard Specifications

10.66 €

1 10 Days CompactRecessed TypeNBR which conforms to Food Sanitation LawStandardGray3415M3 × 0.53Standard Specifications

10.66 €

1 10 Days CompactRecessed TypeNBR which conforms to Food Sanitation LawStandardGray3415M3 × 0.51.8Standard Specifications

10.02 €

1 10 Days CompactRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack3415M3 × 0.53Standard Specifications

10.02 €

1 10 Days CompactRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack3415M3 × 0.51.8Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone RubberStandard[White] White3415M3 × 0.53Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone RubberStandard[White] White3415M3 × 0.51.8Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack3415M3 × 0.53Standard Specifications

11.20 €

1 10 Days CompactRecessed Type[Silicone Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack3415M3 × 0.51.8Standard Specifications

13.57 €

1 10 Days CompactRecessed TypeUrethane RubberStandardBlue3415M3 × 0.53Standard Specifications

13.57 €

1 10 Days CompactRecessed TypeUrethane RubberStandardBlue3415M3 × 0.51.8Standard Specifications

Loading...

Basic information

Pad type Standard / Holder Set Material Rubber-Based Mounting Bracket Fixed Type
Vacuum Outlet Direction Horizontal Fall Prevention Valve None Direct Attached Filter None

Tech Support