Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model code | Tube I.D. øD | Pad O.D. ød | B | L | Connection config. code |
---|---|---|---|---|---|
VPMA10S[5]-4B[9] | 2.5 | 10 | 36.1 | 9.5 | -M6 |
VPMA10S[5]-6B[9] | 4 | ||||
VPMA15S[5]-4B[9] | 2.5 | 15 | 36.1 | 9.5 | |
VPMA15S[5]-6B[9] | 4 | ||||
VPMA20S[5]-4B[9] | 2.5 | 20 | 42.1 | 15.5 | |
VPMA20S[5]-6B[9] | 4 | ||||
VPMA25S[5]-4B[9] | 2.5 | 25 | 42.1 | 15.5 | |
VPMA25S[5]-6B[9] | 4 | ||||
VPMA30S[5]-4B[9] | 2.5 | 30 | 42.1 | 15.5 | |
VPMA30S[5]-6B[9] | 4 | ||||
VPMA35S[5]-4B[9] | 2.5 | 35 | 54.6 | 28 | |
VPMA35S[5]-6B[9] | 4 | ||||
VPMA50S[5]-4B[9] | 2.5 | 50 | 54.6 | 28 | |
VPMA50S[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Tightening torque of a pad holder fixing bulkhead nut is 5~7 N·m.
Part Number
|
---|
VPMA10SC-4B |
VPMA10SC-6B |
VPMA15SC-4B |
VPMA15SC-6B |
VPMA20SC-4B |
VPMA20SC-6B |
VPMA25SC-4B |
VPMA25SC-6B |
VPMA30SC-4B |
VPMA30SC-6B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) | |
---|---|---|---|---|---|---|---|---|
15.78 € | 1 | 10 Days | 10 | 9.5 | 36 | 4 | ||
15.78 € | 1 | 10 Days | 10 | 9.5 | 36 | 6 | ||
16.18 € | 1 | 10 Days | 15 | 9.5 | 36 | 4 | ||
16.18 € | 1 | 10 Days | 15 | 9.5 | 36 | 6 | ||
18.15 € | 1 | 10 Days | 20 | 15.6 | 42 | 4 | ||
18.15 € | 1 | 10 Days | 20 | 15.6 | 42 | 6 | ||
18.94 € | 1 | 10 Days | 25 | 15.6 | 42 | 4 | ||
18.94 € | 1 | 10 Days | 25 | 15.6 | 42 | 6 | ||
20.12 € | 1 | 10 Days | 30 | 15.6 | 42 | 4 | ||
20.12 € | 1 | 10 Days | 30 | 15.6 | 42 | 6 |
Loading...
Pad type | Standard / Holder Set | Pad Type | Sponge | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Chloroprene Rubber (sponge) | Usage Environment | Standard | Color | Black |
Mounting Bracket | Fixed Type | Vacuum Outlet Direction | Top | Mount Connection Screw | M10 |
Fall Prevention Valve | None | Direct Attached Filter | None | Metal parts material | Standard Specifications |
Configure