Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | L3 | E1 | E2 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD6-6LB[5]-6J[9] | 6 | 6 | 67.2 | 15 | 44.1 | 20 | 19.9 | 18.5 | 11.7 | 6 | 4.0~7.1 | -M4 |
VPD6-10LB[5]-6J | 72.2 | 49.1 | 25 | 10 | 2.0~5.2 | |||||||
VPD6-15LB[5]-6J | 82.2 | 54.1 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD6-20LB[5]-6J | 98.2 | 61.1 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD8-6LB[5]-6J[9] | 8 | 67.2 | 44.1 | 20 | 18.5 | 6 | 4.0~7.1 | |||||
VPD8-10LB[5]-6J | 72.2 | 49.1 | 25 | 10 | 2.0~5.2 | |||||||
VPD8-15LB[5]-6J | 82.2 | 54.1 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD8-20LB[5]-6J | 98.2 | 61.1 | 34.0 | 37 | 20 | 1.1~4.8 | ||||||
VPD10-6LB[5]-6J[9] | 10 | 67.7 | 15.5 | 44.6 | 20 | 18.5 | 6 | 4.0~7.1 | ||||
VPD10-10LB[5]-6J | 72.7 | 49.6 | 25 | 10 | 2.0~5.2 | |||||||
VPD10-15LB[5]-6J | 82.7 | 54.6 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD10-20LB[5]-6J | 98.7 | 61.6 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD15-6LB[5]-6J[9] | 15 | 69.7 | 17.5 | 46.6 | 20 | 18.5 | 6 | 4.0~7.1 | ||||
VPD15-10LB[5]-6J | 74.7 | 51.6 | 25 | 10 | 2.0~5.2 | |||||||
VPD15-15LB[5]-6J | 84.7 | 56.6 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD15-20LB[5]-6J | 100.7 | 63.6 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD20-6LB[5]-6J[9] | 20 | 72.1 | 20 | 49 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD20-10LB[5]-6J | 78.1 | 55 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD20-15LB[5]-6J | 88.1 | 60 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD20-20LB[5]-6J | 104.1 | 67 | 34 | 36.5 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number
|
---|
VPD6-6LBN-6J |
VPD6-6LBS-6J |
VPD8-6LBN-6J |
VPD8-6LBS-6J |
VPD10-6LBN-6J |
VPD10-6LBS-6J |
VPD15-6LBN-6J |
VPD15-6LBS-6J |
VPD20-6LBN-6J |
VPD20-6LBS-6J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rubber Group Material | Color | Outer Diameter D (φ) | Height L1 (mm) | Springs Power (N) | Full length B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
23.59 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 15 | 4.0 to 7.1 | 67.2 | ||
25.55 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 6 | 15 | 4.0 to 7.1 | 67.2 | ||
23.59 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 4.0 to 7.1 | 67.2 | ||
25.55 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 8 | 15 | 4.0 to 7.1 | 67.2 | ||
23.59 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 15.5 | 4.0 to 7.1 | 67.7 | ||
25.55 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 4.0 to 7.1 | 67.7 | ||
23.98 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 4.0 to 7.1 | 69.7 | ||
26.35 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 15 | 17.5 | 4.0 to 7.1 | 69.7 | ||
24.77 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 20 | 7.0 to 12.6 | 72.2 | ||
27.14 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 20 | 20 | 7.0 to 12.6 | 72.2 |
Loading...
Pad type | Standard / Holder Set | Pad Type | Soft Bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-Based | Usage Environment | Standard | Mounting Bracket | Spring Type |
Stroke(mm) | 6 | Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
Configure
Basic Attributes
Rubber Group Material
Color
Outer Diameter D(φ)
Height L1(mm)
Springs Power(N)
Full length B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes