Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model code | Tube O.D. øD | Pad O.D. ød | Thread M | B | L1 | L2 | L3 | Tube end C | Hex. H | T | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|---|
VPMA6LB[5]-3J | 3 | 6 | M8×0.75 | 33.9 | 15 | 19.1 | 12.5 | 9.4 | 10 | 2 | -M4 |
VPMA6LB[5]-4J[9] | 4 | M10×1 | 37.8 | 16.4 | 10.9 | 12 | 3 | ||||
VPMA8LB[5]-3J | 3 | 8 | M8×0.75 | 33.9 | 15 | 19.1 | 12.5 | 9.4 | 10 | 2 | |
VPMA8LB[5]-4J[9] | 4 | M10×1 | 37.8 | 16.4 | 10.9 | 12 | 3 | ||||
VPMA10LB[5]-3J | 3 | 10 | M8×0.75 | 34.4 | 15.5 | 19.6 | 12.5 | 9.4 | 10 | 2 | |
VPMA10LB[5]-4J[9] | 4 | M10×1 | 38.3 | 16.4 | 10.9 | 12 | 3 | ||||
VPMA15LB[5]-3J | 3 | 15 | M8×0.75 | 36.4 | 17.5 | 21.6 | 12.5 | 9.4 | 10 | 2 | |
VPMA15LB[5]-4J[9] | 4 | M10×1 | 40.3 | 16.4 | 10.9 | 12 | 3 | ||||
VPMA20LB[5]-4J[9] | 4 | 20 | M10×1 | 44.3 | 20 | 25.6 | 16.4 | 10.9 | 12 | 3 | -M6 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad dia.: ø6~ø15 mm: Thread size: M8×0.75 ▶ 2.5~3.5 N·m, Thread size: M10×1 ▶ 5~7 N·m,
▪Pad dia.: ø20 mm ▶ 5~7 N·m
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rubber Group Material | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
14.21 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 15 | 33.9 | M8 | 3 | Standard Specifications | ||
14.21 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 15 | 37.8 | M10 | 4 | Standard Specifications | ||
16.18 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 6 | 15 | 33.9 | M8 | 3 | Standard Specifications | ||
16.18 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 6 | 15 | 37.8 | M10 | 4 | Standard Specifications | ||
14.21 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 33.9 | M8 | 3 | Standard Specifications | ||
14.21 € | 1 | 5 Days | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 37.8 | M10 | 4 | Standard Specifications | ||
16.18 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 8 | 15 | 33.9 | M8 | 3 | Standard Specifications | ||
16.18 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 8 | 15 | 37.8 | M10 | 4 | Standard Specifications | ||
14.21 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 15.5 | 34.2 | M8 | 3 | Standard Specifications | ||
14.21 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 15.5 | 38.3 | M10 | 4 | Standard Specifications | ||
16.18 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 34.4 | M8 | 3 | Standard Specifications | ||
16.18 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 38.3 | M10 | 4 | Standard Specifications | ||
24.06 € | 1 | 11 Days | [Silicone Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 38.3 | M10 | 4 | Copper-free specification | ||
14.60 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 36.4 | M8 | 3 | Standard Specifications | ||
14.60 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 40.3 | M10 | 4 | Standard Specifications | ||
16.96 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 15 | 17.5 | 36.4 | M8 | 3 | Standard Specifications | ||
16.96 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 15 | 17.5 | 40.3 | M10 | 4 | Standard Specifications | ||
14.99 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 20 | 44.3 | M10 | 4 | Standard Specifications | ||
17.37 € | 1 | 10 Days | [Silicone Rubber] Silicone Rubber | [White] White | 20 | 20 | 44.3 | M10 | 4 | Standard Specifications |
Loading...
Pad type | Standard / Holder Set | Pad Type | Soft Bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-Based | Usage Environment | Standard | Mounting Bracket | Fixed Type |
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |
Configure
Basic Attributes
Rubber Group Material
Color
Outer Diameter D(φ)
Height L1(mm)
Full length B(mm)
Mount Connection Screw
Vacuum Outlet Tube Outer Diameter(φ)
Metal parts material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes