Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model code | Pad O.D. ød | Tube I.D. øD | Thread M | B | L1 | L2 | L3 | Hex. H | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPA8P[5]-4B[8] | 8 | 2.5 | M5×0.5 | 23 | 5.5 | 7 | 9 | 8 | -T8 |
VPA10P[5]-4B[8] | 10 | 23.3 | 5.8 | 7.3 | |||||
VPA15P[5]-4B[8] | 15 | 24 | 6.5 | 8 | |||||
VPA20P[5]-4B[8] | 20 | 24.8 | 7.3 | 8.8 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 1.5~2 N·m.
Part Number
|
---|
VPA8PFS-4B |
VPA8PN-4B |
VPA10PFS-4B |
VPA10PN-4B |
VPA15PFS-4B |
VPA15PN-4B |
VPA20PFS-4B |
VPA20PN-4B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rubber Group Material | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | |
---|---|---|---|---|---|---|---|---|---|
17.99 € | 1 | 10 Days | Fluorosilicone rubber | Salmon Pink | 8 | 5.5 | 23 | ||
10.66 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 5.5 | 23 | ||
17.99 € | 1 | 10 Days | Fluorosilicone rubber | Salmon Pink | 10 | 5.8 | 23.3 | ||
10.66 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 5.8 | 23.3 | ||
19.73 € | 1 | 10 Days | Fluorosilicone rubber | Salmon Pink | 15 | 6.5 | 24 | ||
11.05 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 6.5 | 24 | ||
19.73 € | 1 | 10 Days | Fluorosilicone rubber | Salmon Pink | 20 | 7.3 | 24.8 | ||
11.05 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 7.3 | 24.8 |
Loading...
Pad type | Standard / Holder Set | Pad Type | For Thin Object | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-Based | Usage Environment | Standard | Mounting Bracket | Fixed Type |
Vacuum Outlet Direction | Top | Mount Connection Screw | M5 | Vacuum Outlet Tube Outer Diameter(φ) | 4 |
Metal parts material | Standard Specifications |
Configure
Basic Attributes
Rubber Group Material
Color
Outer Diameter D(φ)
Height L1(mm)
Full length B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes