Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
W-A2M12N010 |
W-A2M12N010-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length L (mm) | Tip caps | |
---|---|---|---|---|---|---|
63.56 € | 1 | Available | 34 Days | 76 | NA | |
120.43 € | 1 | 9 Days | 84 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Stroke S(mm) | 10 |
---|---|---|---|---|---|
Mounting Screw Nominal M | M12 | Nominal Mounting Screw [M] | 12 | Max. Absorbed Energy(J) | 4.9 |
Orifice Type | Irregular multi orifice | Usage Environment | Standard | Main Body Material | Steel |
Max. Collision Velocity(m/s) | 2 | Max. Resisting Force Value(N) | 1470 | Piston Rod Return Force(N) | 9.81 |
Max. Operating Cycle(cycle/min) | 60 | Allowable Angular Misalignment(deg) | ±2.8 | Absorbed Energy per Minute(J/min) | 98.1 |
Operating Temperature Range(°C) | -5::70 | Ordering Unit(pc.) | 1 |