Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5309
Part Number
|
---|
5309 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shield material and shape | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Number of Bearing Ring Rows | Combination of Angular Contact Ball Bearings | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Bearing Ring | Lubricant | Internal Clearance Symbol | Shaft Bore Config. | Bushing Type | Combination | Retainer details | Seal, Shield | Seal, Shield Symbols | Preload Mark | Grease symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.58 € | 1 | 9 Days | - | - | - | 45 | 100 | 39.7 | - | 4500 | Radial / Thrust | - | Back Combination | 68500 | 51000 | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | - |
Loading...
Bearing Ring Shape | Angular Contact Ball (Double Row) | Materials of Inner and Outer Ring | Steel | Outer Ring Type | Flat |
---|---|---|---|---|---|
Specifications/Environment | Standard | Size Standard | Metric System | Rolling Element Material | Steel |
Holder Type | Punching |
This page is Angular contact ball bearings / double row / steel / design selectable / 52xx, 53xx / NTN, part number 5309.
You can find the detail information about specifications and dimensions on part number 5309.
Configure
Basic Attributes
Shield material and shape
Accuracy (JIS)
Basic Dynamic Load Rating(N)
Load Direction
Number of Bearing Ring Rows
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Combination of Angular Contact Ball Bearings
Bearing Ring
Lubricant
Internal Clearance Symbol
Shaft Bore Config.
Bushing Type
Combination
Retainer details
Seal, Shield
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
5203S |
5203SCZZ/2AS |
5203ZZ |
5309C3 |
5309S |
5310S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shield material and shape | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Number of Bearing Ring Rows | Combination of Angular Contact Ball Bearings | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Bearing Ring | Lubricant | Internal Clearance Symbol | Shaft Bore Config. | Bushing Type | Combination | Retainer details | Seal, Shield | Seal, Shield Symbols | Preload Mark | Grease symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.79 € | 1 | 5 Days | - | Open Type | Grade 0 | 17 | 40 | 17.5 | 14600 | 11000 | Radial | Double Row | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
27.53 € | 1 | Available | 5 Days | - | Double Shielded | Grade 0 | 17 | 40 | 17.5 | 12700 | 11000 | Radial | Double Row | - | - | - | - | - | - | - | - | - | - | - | ZZ | - | /2AS | |
27.81 € | 1 | Available |
Same day
Stock | - | - | - | 17 | 40 | 17.5 | - | 11000 | Thrust / Radial | - | Back Combination | 12700 | 8300 | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | ZZ: Steel Plate Shield | - | - | - | |
97.31 € | 1 | 9 Days | - | - | - | 45 | 100 | 39.7 | - | 4500 | Thrust / Radial | - | Back Combination | 68500 | 51000 | Not Included | Not Included | C3: Larger than Normal Clearance | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | - | ||
97.31 € | 1 | 11 Days | 10 | Open Type | Grade 0 | 45 | 100 | 39.7 | 68500 | 4500 | Radial | Double Row | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
118.64 € | 1 | 11 Days | 10 | Open Type | Grade 0 | 50 | 110 | 44.4 | 81500 | 4300 | Radial | Double Row | - | - | - | - | - | - | - | - | - | - | - | - | - | - |