Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. d (Ø) | Tooth Width B (mm) | Shaft hole finished | Pilot Hole Product, Completed Product | Shape (details) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.50 € | 1 | 5 Days | 10 | 10 | K Type | - | - | 10 | Round Hole | Pilot Hole Product | K1 | ||
6.89 € | 1 | Available | 5 Days | 10 | 12 | K Type | - | - | 10 | Round Hole | Pilot Hole Product | K1 | |
5.63 € | 1 | Available |
Same day
Stock | 10 | 14 | K Type | - | - | 10 | Round Hole | Pilot Hole Product | K1 | |
7.69 € | 1 | 5 Days | 10 | 15 | K Type | Round hole+tap | 3 | 8 | Round hole+tap hole | Finished product | K2 | ||
8.15 € | 1 | Available | 5 Days | 10 | 16 | K Type | Round hole+tap | 3 | 8 | Round hole+tap hole | Finished product | K2 | |
6.20 € | 1 | Available |
Same day
Stock | 10 | 18 | K Type | Round hole+tap | 3 | 8 | Round hole+tap hole | Finished product | K2 | |
6.16 € | 1 | Available | 5 Days | 10 | 20 | B Type | Round hole+tap | 3 | 3 | Round hole+tap hole | Finished product | B1 | |
8.85 € | 1 | Available | 5 Days | 10 | 20 | K Type | Round hole+tap | 3 | 8 | Round hole+tap hole | Finished product | K2 | |
4.83 € | 1 | Available | 8 Days | 10 | 24 | B Type | Round hole+tap | 3 | 3 | Round hole+tap hole | Finished product | B1 | |
6.74 € | 1 | Available | 5 Days | 10 | 25 | B Type | Round hole+tap | 3 | 3 | Round hole+tap hole | Finished product | B1 | |
7.02 € | 1 | 5 Days | 10 | 26 | B Type | Round hole+tap | 3 | 3 | Round hole+tap hole | Finished product | B1 | ||
5.51 € | 1 | Available |
Same day
Stock | 10 | 28 | B Type | Round hole+tap | 3 | 3 | Round hole+tap hole | Finished product | B1 | |
7.97 € | 1 | Available | 5 Days | 10 | 30 | B Type | Round hole+tap | 3 | 3 | Round hole+tap hole | Finished product | B1 | |
8.45 € | 1 | Available | 5 Days | 10 | 32 | B Type | Round hole+tap | 3 | 3 | Round hole+tap hole | Finished product | B1 | |
8.84 € | 1 | Available | 5 Days | 10 | 35 | B Type | Round hole+tap | 3 | 3 | Round hole+tap hole | Finished product | B1 | |
9.31 € | 1 | 5 Days | 10 | 36 | B Type | Round hole+tap | 3 | 3 | Round hole+tap hole | Finished product | B1 |
Loading...
Material | Brass | Heat Treatment | NA | Surface Treatment | NA |
---|---|---|---|---|---|
Ground Tooth | NA | Backlash | Available | Bearing | NA |
Shaft Bore Tolerance | H8 | Precision(Old JIS) | Class 9~10 Equivalent | Shaft Hole Specifications | Standard shaft hole product |
Material (Details) | EN CW614N Equiv. / C3713 |
Configure
Stock
Basic Attributes
Number of Teeth(Teeth)
Shape
Shaft Bore Config.
Shaft Bore Dia., Shaft Dia. d(Ø)
Tooth Width B(mm)
Shaft hole finished
Pilot Hole Product, Completed Product
Shape (details)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes