Single Unit Type Cylinder Shape, Union Straight Type Central Exhaust

Single Unit Type Cylinder Shape, Union Straight Type Central Exhaust
  • Volume Discount
[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VUE07-44J
VUE07-46J
VUE07-64J
VUE07-66J
VUH05-44J
VUH05-46J
VUH05-64J
VUH05-66J
VUH07-44J
VUH07-46J
VUH07-64J
VUH07-66J
VUH07-66J-S3
VUL05-44J
VUL05-46J
VUL05-64J
VUL05-66J
VUL07-44J
VUL07-46J
VUL07-64J
VUL07-66J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Diameter Metal parts material

18.67 €

1 10 Days -9017φ4φ4Low Supply Pressure and High Degree of Vacuum Type100.7mm-

18.67 €

1 10 Days -9017φ4φ6Low Supply Pressure and High Degree of Vacuum Type100.7mm-

18.67 €

1 10 Days -9017φ6φ4Low Supply Pressure and High Degree of Vacuum Type100.7mm-

19.94 €

1 Same day

Stock

-9017φ6φ6Low Supply Pressure and High Degree of Vacuum Type100.7mm-

18.67 €

1 Available 5 Days -9011.5φ4φ4High vacuum type70.5mm-

18.66 €

1 10 Days -9011.5φ4φ6High vacuum type70.5mm-

18.66 €

1 10 Days -9011.5φ6φ4High vacuum type70.5mm-

18.66 €

1 5 Days -9011.5φ6φ6High vacuum type70.5mm-

18.67 €

1 Available 5 Days -9223φ4φ4High vacuum type12.50.7mm-

18.67 €

1 5 Days -9223φ4φ6High vacuum type12.50.7mm-

18.67 €

1 10 Days -9223φ6φ4High vacuum type12.50.7mm-

18.67 €

1 Available 5 Days -9223φ6φ6High vacuum type12.50.7mm-

33.33 €

1 10 Days -9023φ6φ6High vacuum type12.50.7mmCopper-based Metal Non-use Specifications

18.67 €

1 10 Days -6611.5φ4φ4High Flow Rate Shape120.5mm-

18.67 €

1 10 Days -6611.5φ4φ6High Flow Rate Shape120.5mm-

18.66 €

1 10 Days -6611.5φ6φ4High Flow Rate Shape120.5mm-

18.66 €

1 14 Days -6611.5φ6φ6High Flow Rate Shape120.5mm-

18.67 €

1 10 Days -6623φ4φ4High Flow Rate Shape200.7mm-

18.67 €

1 10 Days -6623φ4φ6High Flow Rate Shape200.7mm-

18.67 €

1 12 Days -6623φ6φ4High Flow Rate Shape220.7mm-

19.94 €

1 Same day

Stock

-6623φ6φ6High Flow Rate Shape220.7mm-

Loading...

  1. 1

Basic information

Type Pipe shape Additional Function Filter Vacuum Port Connecting Port Shape Single-Action Coupling
Air Supply Port Connecting Port Shape Single-Action Coupling Application Single Item Operating Pressure Range(MPa) 0.15::0.7
Operating Temperature Range(°C) 0::60 Main Body Material Polybutylene Terephthalate

Tech Support