Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VBE07-66P |
VBE10-66P |
VBE12-66P |
VBH05-44P |
VBH07-66P |
VBH10-66P |
VBH12-66P |
VBL05-44P |
VBL07-66P |
VBL10-66P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port One-Touch Fitting Size | Air Supply Port One-Touch Fitting Size | Performance | Suction Flow (l/min) | Nozzle Diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
20.71 € | 1 | 10 Days | - | -92 | 17 | φ6 | φ6 | Low Supply Pressure and High Degree of Vacuum Type | 10.5 | 0.7mm | ||
20.71 € | 1 | 5 Days | - | -92 | 34 | φ6 | φ6 | Low Supply Pressure and High Degree of Vacuum Type | 21 | 1.0mm | ||
20.70 € | 1 | 12 Days | - | -92 | 47 | φ6 | φ6 | Low Supply Pressure and High Degree of Vacuum Type | 27 | 1.2mm | ||
20.70 € | 1 | 5 Days | 10 | -90 | 11.5 | φ4 | φ4 | High vacuum type | 7 | 0.5mm | ||
20.71 € | 1 | 5 Days | 10 | -93 | 23 | φ6 | φ6 | High vacuum type | 13 | 0.7mm | ||
20.70 € | 1 | Available | 5 Days | - | -93 | 46 | φ6 | φ6 | High vacuum type | 28 | 1.0mm | |
19.43 € | 1 | Available |
Same day
Stock | - | -93 | 70 | φ6 | φ6 | High vacuum type | 38 | 1.2mm | |
20.70 € | 1 | 10 Days | - | -66 | 11.5 | φ4 | φ4 | High Flow Rate Shape | 12 | 0.5mm | ||
20.71 € | 1 | 12 Days | - | -66 | 23 | φ6 | φ6 | High Flow Rate Shape | 26 | 0.7mm | ||
19.43 € | 1 | Available |
Same day
Stock | - | -66 | 46 | φ6 | φ6 | High Flow Rate Shape | 42 | 1.0mm |
Loading...
Type | Rectangular | Additional Function | Silencer | Vacuum Port Connecting Port Shape | Single-Action Coupling |
---|---|---|---|---|---|
Air Supply Port Connecting Port Shape | Single-Action Coupling | Application | Single Item | Operating Pressure Range(MPa) | 0.15::0.7 |
Operating Temperature Range(°C) | 0::60 | Main Body Material | Polybutylene Terephthalate |
Configure
Stock
Basic Attributes
Ultimate Vacuum(kPa)
Air Consumption Flow Rate(l/min)
Vacuum Port One-Touch Fitting Size
Air Supply Port One-Touch Fitting Size
Performance
Suction Flow(l/min)
Nozzle Diameter
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes