Single Unit Type Electromagnetic Valve Attached Straight Type Convergence Exhaust

Single Unit Type Electromagnetic Valve Attached Straight Type Convergence Exhaust
and provides a rich selection of differing shapes and capabilities. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.
· Provides a rich selection of types with differing capabilities and shapes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VSE07-601J
VSE10-601J
VSE10-801J
VSE12-601J
VSE12-801J
VSE15-1002J
VSE15-802J
VSE20-1202J
VSE20-1203J
VSH05-601J
VSH07-601J
VSH10-601J
VSH10-801J
VSH12-601J
VSH12-801J
VSH15-1002J
VSH15-802J
VSH20-1202J
VSH20-1203J
VSL05-601J
VSL07-601J
VSL07-801J
VSL10-601J
VSL10-801J
VSL15-1002J
VSL15-1202J
VSL15-802J
VSL20-1202J
VSL20-1203J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Performance Suction Flow
(l/min)
Nozzle Diameter

21.74 €

1 12 Days -9217φ6R1/8Low Supply Pressure and High Degree of Vacuum Type10.50.7mm

21.74 €

1 10 Days -9234φ6R1/8Low Supply Pressure and High Degree of Vacuum Type211.0mm

21.76 €

1 10 Days -9234φ8R1/8Low Supply Pressure and High Degree of Vacuum Type211.0mm

21.74 €

1 10 Days -9247φ6R1/8Low Supply Pressure and High Degree of Vacuum Type271.2mm

21.74 €

1 10 Days -9247φ8R1/8Low Supply Pressure and High Degree of Vacuum Type271.2mm

35.29 €

1 12 Days -9270φ10R1/4Low Supply Pressure and High Degree of Vacuum Type421.5mm

35.26 €

1 10 Days -9270φ8R1/4Low Supply Pressure and High Degree of Vacuum Type421.5mm

46.54 €

1 Same day

Stock

-92150φ12R1/4Low Supply Pressure and High Degree of Vacuum Type822.0mm

43.53 €

1 10 Days -92150φ12R3/8Low Supply Pressure and High Degree of Vacuum Type822.0mm

21.74 €

1 10 Days -9011.5φ6R1/8High vacuum type70.5mm

21.74 €

1 10 Days -9323φ6R1/8High vacuum type130.7mm

21.74 €

1 10 Days -9346φ6R1/8High vacuum type281.0mm

21.74 €

1 10 Days -9346φ8R1/8High vacuum type281.0mm

21.74 €

1 10 Days -9370φ6R1/8High vacuum type381.2mm

21.74 €

1 10 Days -9370φ8R1/8High vacuum type381.2mm

35.28 €

1 10 Days -93100φ10R1/4High vacuum type631.5mm

35.26 €

1 10 Days -93100φ8R1/4High vacuum type631.5mm

46.52 €

1 Same day

Stock

-93200φ12R1/4High vacuum type1042.0mm

43.53 €

1 10 Days -93200φ12R3/8High vacuum type1042.0mm

21.74 €

1 10 Days -6611.5φ6R1/8High Flow Rate Shape120.5mm

21.74 €

1 10 Days -6623φ6R1/8High Flow Rate Shape260.7mm

21.76 €

1 10 Days -6623φ8R1/8High Flow Rate Shape260.7mm

21.72 €

1 10 Days -6646φ6R1/8High Flow Rate Shape421.0mm

21.74 €

1 10 Days -6646φ8R1/8High Flow Rate Shape421.0mm

35.28 €

1 10 Days -66100φ10R1/4High Flow Rate Shape951.5mm

35.31 €

1 10 Days -66100φ12R1/4High Flow Rate Shape951.5mm

35.25 €

1 10 Days -66100φ8R1/4High Flow Rate Shape951.5mm

43.53 €

1 10 Days -66200φ12R1/4High Flow Rate Shape1742.0mm

43.53 €

1 10 Days -66200φ12R3/8High Flow Rate Shape1742.0mm

Loading...

  1. 1

Basic information

Type Electromagnetic Valve Direct-Mounte Type Straight Additional Function Common Exhaust Specification Vacuum Port Connecting Port Shape Single-Action Coupling
Application Single Item Operating Pressure Range(MPa) 0.15::0.7 Operating Temperature Range(°C) 0::60
Main Body Material Brass

Tech Support