Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S1D28B-0808
Part Number
|
---|
S1D28B-0808 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. d (Ø) | Tooth Width B (mm) | Shaft Bore Tolerance | Metal Bushing | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Shape (details) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.50 € | 1 | 7 Days | 10 | 28 | B Type | Round Hole | 8 | 8 | Not specified | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | B1 |
Loading...
Material | Resin | Heat Treatment | NA | Surface Treatment | NA |
---|---|---|---|---|---|
Ground Tooth | NA | Backlash | Available | Bearing | NA |
Precision(Old JIS) | Class 9 Equivalent | Material (Details) | POM white (Polyacetal) |
This page is Spur gears / Polyacetal (white) / module 1.0, part number S1D28B-0808.
You can find the detail information about specifications and dimensions on part number S1D28B-0808.
Configure
Basic Attributes
Metal Bushing
Tapped Hole Size
Set screw size
Type
Number of Teeth(Teeth)
Shape
Shaft Bore Config.
Shaft Bore Dia., Shaft Dia. d(Ø)
Tooth Width B(mm)
Shaft Bore Tolerance
Shaft Hole Specifications
Shaft hole finished
Pilot Hole Product, Completed Product
Shape (details)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S1D14A-1206 |
S1D15A-1206 |
S1D16A-1206 |
S1D30B*0805 |
S1D30B-0808 |
S1D30B-0808-H-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. d (Ø) | Tooth Width B (mm) | Shaft Bore Tolerance | Metal Bushing | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.12 € | 1 | 7 Days | 10 | 14 | Shape A | Round Hole | 6 | 12 | Not specified | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | A1 | ||
8.03 € | 1 | 7 Days | 10 | 15 | Shape A | Round Hole | 6 | 12 | Not specified | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | A1 | ||
8.29 € | 1 | 7 Days | 10 | 16 | Shape A | Round Hole | 6 | 12 | Not specified | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | A1 | ||
17.91 € | 1 | 5 Days | 10 | 30 | B Type | Round hole+tap | 5 | 8 | Not specified | - | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | B1 | ||
8.51 € | 1 | Available |
Same day
Stock | 10 | 30 | B Type | Round Hole | 8 | 8 | Not specified | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | B1 | |
13.37 € | 1 | 14 Days | 10 | 30 | B Type | Round Hole | 10 | 8 | Not specified | - | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | B1 |