Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S1DB45B+1010
Part Number
|
---|
S1DB45B+1010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. d (Ø) | Tooth Width B (mm) | Shaft Bore Tolerance | Metal Bushing | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Shape (details) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.31 € | 1 | 7 Days | 10 | 45 | B Type | Round hole+tap | 10 | 10 | H8 | Provided (EN CW614N Equiv.) | Standard shaft hole product | Round hole+tap hole | Finished product | - | - | Bm |
Loading...
Material | Resin | Heat Treatment | NA | Surface Treatment | NA |
---|---|---|---|---|---|
Ground Tooth | NA | Backlash | Available | Bearing | NA |
Precision(Old JIS) | Class 9 Equivalent | Material (Details) | POM white (Polyacetal) |
This page is Spur gears / Polyacetal (white) / module 1.0, part number S1DB45B+1010.
You can find the detail information about specifications and dimensions on part number S1DB45B+1010.
Configure
Basic Attributes
Tapped Hole Size
Set screw size
Type
Number of Teeth(Teeth)
Shape
Shaft Bore Config.
Shaft Bore Dia., Shaft Dia. d(Ø)
Tooth Width B(mm)
Shaft Bore Tolerance
Metal Bushing
Shaft Hole Specifications
Shaft hole finished
Pilot Hole Product, Completed Product
Shape (details)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S1D14A-1206 |
S1D15A-1206 |
S1D16A-1206 |
S1DB48B+1010 |
S1DB50B+1010 |
S1DB60B+1010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. d (Ø) | Tooth Width B (mm) | Shaft Bore Tolerance | Metal Bushing | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.12 € | 1 | 7 Days | 10 | 14 | Shape A | Round Hole | 6 | 12 | Not specified | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | A1 | ||
8.03 € | 1 | 7 Days | 10 | 15 | Shape A | Round Hole | 6 | 12 | Not specified | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | A1 | ||
8.29 € | 1 | 7 Days | 10 | 16 | Shape A | Round Hole | 6 | 12 | Not specified | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | A1 | ||
46.03 € | 1 | 7 Days | 10 | 48 | B Type | Round hole+tap | 10 | 10 | H8 | Provided (EN CW614N Equiv.) | Standard shaft hole product | Round hole+tap hole | Finished product | - | - | Bm | ||
28.47 € | 1 | 7 Days | 10 | 50 | B Type | Round hole+tap | 10 | 10 | H8 | Provided (EN CW614N Equiv.) | Standard shaft hole product | Round hole+tap hole | Finished product | - | - | Bm | ||
38.36 € | 1 | Available | 8 Days | 10 | 60 | B Type | Round hole+tap | 10 | 10 | H8 | Provided (EN CW614N Equiv.) | Standard shaft hole product | Round hole+tap hole | Finished product | - | - | Bm |