Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SG3S15B-3015 |
SG3S40B-3030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shaft Bore Dia., Shaft Dia. d (Ø) | |
---|---|---|---|---|---|---|---|
49.40 € | 1 |
Same day
Stock | 10 | 15 | 15 | ||
125.01 € | 1 | 7 Days | 10 | 40 | 30 |
Loading...
Material | Steel | Shape | B Type | Heat Treatment | High frequency |
---|---|---|---|---|---|
Surface Treatment | NA | Shaft Bore Config. | Round Hole | Ground Tooth | Available |
Backlash | Available | Bearing | NA | Tooth Width B(mm) | 30 |
Shaft Bore Tolerance | H7 | Precision(Old JIS) | Class 5 Equivalent | Shaft Hole Specifications | Standard shaft hole product |
Shaft hole finished | Round hole lathed finish | Pilot Hole Product, Completed Product | Pilot Hole Product | Material (Details) | EN 1.7242 Equiv. / EN 1.7220 Equiv. |