Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SCM-00-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300] |
SCM-00-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300]-[J,K,L] |
SCM-00-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300]-[J,K,L]M |
SCM-00-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300]-[J,K,L]MP6 |
SCM-00-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300]-[J,K,L]P6 |
SCM-00-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300]-M |
SCM-00-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300]-MP6 |
SCM-00-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300]-P6 |
SCM-B-00-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300] |
SCM-B-00-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L] |
SCM-B-00-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]M |
SCM-B-00-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]MP6 |
SCM-B-00-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]P6 |
SCM-B-00-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-M |
SCM-B-00-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-MP6 |
SCM-B-00-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-P6 |
SCM-B-FA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300] |
SCM-B-FA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L] |
SCM-B-FA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]M |
SCM-B-FA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]MP6 |
SCM-B-FA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]P6 |
SCM-B-FA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-M |
SCM-B-FA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-MP6 |
SCM-B-FA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-P6 |
SCM-B-FB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300] |
SCM-B-FB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L] |
SCM-B-FB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]M |
SCM-B-FB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]MP6 |
SCM-B-FB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]P6 |
SCM-B-FB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-M |
SCM-B-FB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-MP6 |
SCM-B-FB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-P6 |
SCM-B-LB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300] |
SCM-B-LB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L] |
SCM-B-LB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]M |
SCM-B-LB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]MP6 |
SCM-B-LB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]P6 |
SCM-B-LB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-M |
SCM-B-LB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-MP6 |
SCM-B-LB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-P6 |
SCM-B-TA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300] |
SCM-B-TA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L] |
SCM-B-TA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]M |
SCM-B-TA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]MP6 |
SCM-B-TA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]P6 |
SCM-B-TA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-M |
SCM-B-TA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-MP6 |
SCM-B-TA-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-P6 |
SCM-B-TB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300] |
SCM-B-TB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L] |
SCM-B-TB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]M |
SCM-B-TB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]MP6 |
SCM-B-TB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-[J,K,L]P6 |
SCM-B-TB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-M |
SCM-B-TB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-MP6 |
SCM-B-TB-[20,25,32,40,50,63]-D[25,50,75,100,125,150,200,250,300]-D[25,50,75,100,125,150,200,250,300]-P6 |
SCM-CA-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300] |
SCM-CA-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300]-[J,K,L] |
SCM-CA-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300]-[J,K,L]M |
SCM-CA-[20,25,32,40,50,63,80,100][B,D,H,R]-[25,50,75,100,125,150,200,250,300]-[J,K,L]MP6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Type of Support | Support Bracket Mounting Position | Cushion | Piston Rod Materials | Piping Screw Type | Bellows | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Basic Type | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Basic Type | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Basic Type | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Basic Type | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Basic Type | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Basic Type | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Basic Type | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Basic Type | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Basic Type | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Basic Type | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Basic Type | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Basic Type | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Basic Type | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Basic Type | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Basic Type | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Basic Type | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Flange Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | - | Both Sides | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | - | Both Sides | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | - | Both Sides | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | - | Both Sides | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | - | Both Sides | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | - | Both Sides | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | - | Both Sides | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | - | Both Sides | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Stainless steel | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Double rod | 20 ~ 63 | 25 ~ 300 | Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05 (φ50, 63)~1.0 | Back-to-Back Type | Trunnion Shape | - | Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Single Clevis Shape | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | NA | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Single Clevis Shape | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Standard (for φ25 or less, stainless steel is standard) | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Standard | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Single Clevis Shape | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) | ||
- | 1 | 14 Days | Double Acting | Single Rods | 20 ~ 100 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | 0.1 (Tube I.D. φ20~40) 0.05(φ50~100)~1.0 | - | Single Clevis Shape | - | Air Cushions on Both Sides / Head Side Air Cushion / Rod Side Air Cushion / Rubber Cushions on Both Sides | Stainless steel | Rc Screws | Yes (60°C) / Yes (100°C) / Yes (250°C) |
Loading...
Main Body Shape | Standard | End Locking | NA | Valves | NA |
---|
Configure
Basic Attributes
Cylinder Operation Method
Rod Operation Method
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
Specifications
Type of Support
Support Bracket Mounting Position
Cushion
Piston Rod Materials
Piping Screw Type
Bellows
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes