Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SCA2-00-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-00-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-00-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-MP6 |
SCA2-00-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-P6 |
SCA2-B-00-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-B-00-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-B-FA-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-B-FA-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-B-LB-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-B-LB-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-B-TA-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-B-TA-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-B-TB-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-B-TB-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-B-TD-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-B-TD-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-B-TE-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-B-TE-[40,50,63,80,100]-[B,H,N,R][450,500]-[B,H,N,R][25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-CA-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-CA-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-CA-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-MP6 |
SCA2-CA-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-P6 |
SCA2-CB-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-CB-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-CB-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-MP6 |
SCA2-CB-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-P6 |
SCA2-D-00-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-D-00-[40,50,63,80,100][B,H,N,R]-[450,500]-M |
SCA2-D-FA-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-D-FA-[40,50,63,80,100][B,H,N,R]-[450,500]-M |
SCA2-D-FB-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-D-FB-[40,50,63,80,100][B,H,N,R]-[450,500]-M |
SCA2-D-LB-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-D-LB-[40,50,63,80,100][B,H,N,R]-[450,500]-M |
SCA2-D-TA-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-D-TA-[40,50,63,80,100][B,H,N,R]-[450,500]-M |
SCA2-D-TB-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-D-TB-[40,50,63,80,100][B,H,N,R]-[450,500]-M |
SCA2-D-TC-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-D-TC-[40,50,63,80,100][B,H,N,R]-[450,500]-M |
SCA2-D-TD-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-D-TD-[40,50,63,80,100][B,H,N,R]-[450,500]-M |
SCA2-D-TE-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-D-TE-[40,50,63,80,100][B,H,N,R]-[450,500]-M |
SCA2-D-TF-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-D-TF-[40,50,63,80,100][B,H,N,R]-[450,500]-M |
SCA2-FA-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-FA-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-FA-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-MP6 |
SCA2-FA-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-P6 |
SCA2-FB-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-FB-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-FB-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-MP6 |
SCA2-FB-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-P6 |
SCA2-FC-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500] |
SCA2-FC-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-M |
SCA2-FC-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-MP6 |
SCA2-FC-[40,50,63,80,100][B,H,N,R]-[25,50,75,100,150,200,250,300,350,400,450,500]-P6 |
SCA2-G1-00-[40,50,63,80,100][B,H,N,R]-[450,500] |
SCA2-G1-CA-[40,50,63,80,100][B,H,N,R]-[450,500] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | End Locking | Valves | Operating Pressure (MPa) | With/without Switch | Specifications | Type of Support | Support Bracket Mounting Position | Cushion | Fall Prevention Mechanism Position | Piston Rod Materials | Piping Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Basic Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Basic Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Basic Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Basic Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | Basic Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | Basic Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | - | Both Sides | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | - | Both Sides | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | - | Rod Side | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | - | Rod Side | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | - | Head Side | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | - | Head Side | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | - | Rod Side Hole Type | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | - | Rod Side Hole Type | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | - | Head Side Hole Type | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 25 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Back-to-Back Type | - | Head Side Hole Type | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Single Clevis Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Single Clevis Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Single Clevis Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Single Clevis Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | U-Shaped Clevis Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | U-Shaped Clevis Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | U-Shaped Clevis Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | U-Shaped Clevis Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | Basic Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | Basic Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | - | Both Sides | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | - | Both Sides | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | Trunnion Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | Trunnion Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | Trunnion Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | Trunnion Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | - | Middle | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | - | Middle | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | - | Rod Side Hole Type | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | - | Rod Side Hole Type | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | - | Head Side Hole Type | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | - | Head Side Hole Type | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | - | Intermediate Hole Type | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Double rod | 40 ~ 100 | 25 ~ 500 | Dual stroke | Standard | -10~60 | NA | NA | 0.1~1.0 | Available | - | - | Intermediate Hole Type | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Flange Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Special Flange Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Special Flange Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Special Flange Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Stainless steel | Rc Screws | ||
- | 1 | 13 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | NA | 0.05~1.0 | Available | Standard | Special Flange Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 25 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Coil Scraper Type | Basic Type | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws | ||
- | 1 | 25 Days | Single Rods | 40 ~ 100 | 25 ~ 500 | Standard | Standard | -10~60 | NA | NA | 0.05~1.0 | Available | Coil Scraper Type | Single Clevis Shape | - | Cushions on Both Sides / Head Side Cushion / NA / Rod Side Cushion | - | Standard | Rc Screws |
Loading...
Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|
Configure
Basic Attributes
Rod Operation Method
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
End Locking
Valves
With/without Switch
Specifications
Type of Support
Support Bracket Mounting Position
Cushion
Fall Prevention Mechanism Position
Piston Rod Materials
Piping Screw Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes