Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RCC2-[00,FA,FB]-20-[21,25,31,35,40,70]-[L,R] |
RCC2-[00,FA,FB]-25-[21,25,31,35,40,70]-[L,R] |
RCC2-[00,FA,FB]-32-[21,25,31,35,40,70]-[L,R] |
RCC2-[00,FA,FB]-40-[21,25,31,35,40,70]-[L,R] |
RCC2-[00,FA,FB]-50-[21,25,31,35,40,70]-[L,R] |
RCC2-[00,FA,FB]-63-[21,25,31,35,40,70]-[L,R] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Diameter (Ø) | Stroke S (mm) | Support Type | Rotation Angle θ | Rotating Direction | Connection Dia. | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 12 Days | 20 | 21 ~ 70 | Rod Side Flange / Head side flange / Both ends tapped | 90 | Clockwise | - | ||
- | 1 | 12 Days | 25 | 21 ~ 70 | Rod Side Flange / Head side flange / Both ends tapped | 90 | Clockwise | - | ||
- | 1 | 12 Days | 32 | 21 ~ 70 | Rod Side Flange / Head side flange / Both ends tapped | 90 | Clockwise | - | ||
- | 1 | 12 Days | 40 | 21 ~ 70 | Rod Side Flange / Head side flange / Both ends tapped | 90 | Clockwise | - | ||
- | 1 | 12 Days | 50 | 21 ~ 70 | Rod Side Flange / Head side flange / Both ends tapped | 90 | Clockwise | - | ||
- | 1 | 12 Days | 63 | 21 ~ 70 | Rod Side Flange / Head side flange / Both ends tapped | 90 | Clockwise | - |
Loading...
Operation Method | Move Turning | Rod Tip Shape | Female Thread | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Max. Pressure(MPa) | 1 | Operating Temperature Range(℃) | -10::60 |
Configure
Basic Attributes
Cylinder Diameter(Ø)
Stroke S(mm)
Support Type
Rotation Angle θ
Rotating Direction
Connection Dia.
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes