Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VRT1085A
Part Number
|
---|
VRT1085A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Max. Stroke (mm) | Table width W (mm) | Table height M (mm) | Table Length L (mm) | Basic Load Rating C (kN) | Basic Load Rating Co (kN) | Allowable static moment MA (Nm) | Allowable static moment MB (N▪m) | Allowable static moment MC (N▪m) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
981.43 € | 1 | Available | 22 Days | 10 | 50 | 20 | 8 | 85 | 1.63 | 3.05 | 16.4 | 17.2 | 11.5 | Carbon steel |
Loading...
Base Mounting Hole | Mounting Hole Type |
---|
Configure
Basic Attributes
Type
Max. Stroke(mm)
Table width W(mm)
Table height M(mm)
Table Length L(mm)
Basic Load Rating C(kN)
Basic Load Rating Co(kN)
Allowable static moment MA(Nm)
Allowable static moment MB(N▪m)
Allowable static moment MC(N▪m)
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes