Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VRT2095AM
Part Number
|
---|
VRT2095AM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Max. Stroke (mm) | Table width W (mm) | Table height M (mm) | Table Length L (mm) | Basic Load Rating C (kN) | Basic Load Rating Co (kN) | Allowable static moment MA (Nm) | Allowable static moment MB (N▪m) | Allowable static moment MC (N▪m) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,072.33 € | 1 | Available | 22 Days | 10 | 60 | 30 | 12 | 95 | 2.26 | 3.80 | 23 | 24.5 | 24.7 | Stainless Steel |
Loading...
Base Mounting Hole | Mounting Hole Type |
---|
This page is Cross Roller Table, Miniature Type (Base Mounting Hole Type), part number VRT2095AM.
You can find the detail information about specifications and dimensions on part number VRT2095AM.
Configure
Basic Attributes
Type
Max. Stroke(mm)
Table width W(mm)
Table height M(mm)
Table Length L(mm)
Basic Load Rating C(kN)
Basic Load Rating Co(kN)
Allowable static moment MA(Nm)
Allowable static moment MB(N▪m)
Allowable static moment MC(N▪m)
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VRT1045A |
VRT1045AM |
VRT1055A |
VRT2110A |
VRT2125A |
VRT3055A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Max. Stroke (mm) | Table width W (mm) | Table height M (mm) | Table Length L (mm) | Basic Load Rating C (kN) | Basic Load Rating Co (kN) | Allowable static moment MA (Nm) | Allowable static moment MB (N▪m) | Allowable static moment MC (N▪m) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
633.52 € | 1 | Available | 5 Days | 10 | 25 | 20 | 8 | 45 | 0.95 | 1.53 | 4.14 | 4.53 | 5.73 | Carbon steel | |
856.82 € | 1 | Available | 84 Days | 10 | 25 | 20 | 8 | 45 | 0.95 | 1.53 | 4.14 | 4.53 | 5.73 | Stainless Steel | |
721.79 € | 1 | Available | 22 Days | 10 | 32 | 20 | 8 | 55 | 1.09 | 1.83 | 5.92 | 6.41 | 6.87 | Carbon steel | |
921.74 € | 1 | Available | 5 Days | 10 | 70 | 30 | 12 | 110 | 2.51 | 4.34 | 37.9 | 35.7 | 28.2 | Carbon steel | |
1,010.02 € | 1 | Available | 22 Days | 10 | 80 | 30 | 12 | 125 | 2.76 | 4.89 | 46.7 | 44.3 | 31.8 | Carbon steel | |
534.87 € | 1 | Available | 6 Days | 10 | 30 | 40 | 16 | 55 | 2.71 | 3.67 | 12.2 | 13.9 | 31.9 | Carbon steel |