Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VRU9410
Part Number
|
---|
VRU9410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Max. Stroke (mm) | Table width W (mm) | Table height M (mm) | Table Length L (mm) | Basic Load Rating C (kN) | Basic Load Rating Co (kN) | Allowable static moment MA (Nm) | Allowable static moment MB (N▪m) | Allowable static moment MC (N▪m) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,824.18 € | 1 | Available | 22 Days | 10 | 350 | 145 | 60 | 410 | 81.1 | 133 | 3660 | 3420 | 4780 | Carbon steel |
Loading...
Base Mounting Hole | Mounting Hole Type |
---|
This page is Cross Roller Table, Standard Type, part number VRU9410.
You can find the detail information about specifications and dimensions on part number VRU9410.
Configure
Basic Attributes
Type
Max. Stroke(mm)
Table width W(mm)
Table height M(mm)
Table Length L(mm)
Basic Load Rating C(kN)
Basic Load Rating Co(kN)
Allowable static moment MA(Nm)
Allowable static moment MB(N▪m)
Allowable static moment MC(N▪m)
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VRU1025 |
VRU1025M |
VRU1035 |
VRU1045 |
VRU1045M |
VRU1055 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Max. Stroke (mm) | Table width W (mm) | Table height M (mm) | Table Length L (mm) | Basic Load Rating C (kN) | Basic Load Rating Co (kN) | Allowable static moment MA (Nm) | Allowable static moment MB (N▪m) | Allowable static moment MC (N▪m) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
719.82 € | 1 | Available |
Same day
Stock | 10 | 12 | 30 | 17 | 25 | 0.46 | 0.61 | 1.52 | 1.25 | 4.12 | Carbon steel | |
1,104.34 € | 1 | Available |
Same day
Stock | 10 | 12 | 30 | 17 | 25 | 0.46 | 0.61 | 1.52 | 1.25 | 4.12 | Stainless Steel | |
768.87 € | 1 | Available |
Same day
Stock | 10 | 18 | 30 | 17 | 35 | 0.63 | 0.92 | 2.62 | 2.32 | 6.18 | Carbon steel | |
901.30 € | 1 | Available |
Same day
Stock | 10 | 25 | 30 | 17 | 45 | 0.95 | 1.53 | 4.14 | 4.53 | 10.3 | Carbon steel | |
1,189.15 € | 1 | Available | 54 Days | 10 | 25 | 30 | 17 | 45 | 0.95 | 1.53 | 4.14 | 4.53 | 10.3 | Stainless Steel | |
1,026.02 € | 1 | Available |
Same day
Stock | 10 | 32 | 30 | 17 | 55 | 1.09 | 1.83 | 5.92 | 6.41 | 12.4 | Carbon steel |