Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FBW2560XRUU+720L
Part Number
|
---|
FBW2560XRUU+720L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rail length Lo (range selection) (mm) | Stroke length (with one slider) (range selection) (mm) | Type | Number of Sliders (piece) | Seal | Rail Length Lo (mm) | Stroke length (with one slider) (mm) | Metal Dust-proof Cover | Allowable Static Load Pa (N) | Allowable Static Load Pb (N) | Allowable Static Load Pc (N) | Attached Component Series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.94 € | 1 | Available |
Same day
Stock | 10 | 700.1 to 800 | 600.1 to 700 | Set Product | 1 | Available | 720 | 643 | NA | 590 | 150 | 70 | - |
Loading...
This page is Slide Pack, FBW2560XR Shape, part number FBW2560XRUU+720L.
You can find the detail information about specifications and dimensions on part number FBW2560XRUU+720L.
Configure
Stock
Basic Attributes
Attached Component Series
Type
Rail length Lo (range selection)(mm)
Stroke length (with one slider) (range selection)(mm)
Type
Number of Sliders(piece)
Seal
Rail Length Lo(mm)
Stroke length (with one slider)(mm)
Metal Dust-proof Cover
Allowable Static Load Pa(N)
Allowable Static Load Pb(N)
Allowable Static Load Pc(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2FBW2560XR+1200L |
2FBW2560XR+240L |
2FBW2560XR+400L |
2FBW2560XR+480L |
2FBW2560XR+560L |
FBW2560XRUU-SLIDER |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rail length Lo (range selection) (mm) | Stroke length (with one slider) (range selection) (mm) | Type | Number of Sliders (piece) | Seal | Rail Length Lo (mm) | Stroke length (with one slider) (mm) | Metal Dust-proof Cover | Allowable Static Load Pa (N) | Allowable Static Load Pb (N) | Allowable Static Load Pc (N) | Attached Component Series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
121.62 € | 1 | Available | 22 Days | 10 | 1000.1 or More | 1000.1 or More | Set Product | 2 | NA | 1200 | 1128 | NA | 590 | 150 | 70 | - | |
75.97 € | 1 | Available |
Same day
Stock | 10 | Up to 300 | 100.1 to 200 | Set Product | 2 | NA | 240 | 168 | NA | 590 | 150 | 70 | - | |
78.67 € | 1 | Available | 22 Days | 10 | 300.1 to 400 | 300.1 to 400 | Set Product | 2 | NA | 400 | 328 | NA | 590 | 150 | 70 | - | |
80.07 € | 1 | Available | 22 Days | 10 | 400.1 to 500 | 400.1 to 500 | Set Product | 2 | NA | 480 | 408 | NA | 590 | 150 | 70 | - | |
94.99 € | 1 | Available |
Same day
Stock | 10 | 500.1 to 600 | 400.1 to 500 | Set Product | 2 | NA | 560 | 488 | NA | 590 | 150 | 70 | - | |
31.60 € | 1 | Available |
Same day
Stock | 10 | - | - | Slider alone | - | Available | - | - | - | - | - | - | For FBW2560XR |