Plain bearing bushes with flange / composite material / LFCF

Plain bearing bushes with flange / composite material / LFCF
  • Volume Discount
[Features]
· The thickness of the bearing is as thin as 0.5 mm.
· Now it is possible to use a bearing in a small space where it wasn't possible before.
· Can maintain a stable friction coefficient since resin that includes special additive is used in the sliding layer.
· Effective as countermeasure against abnormal sounds and friction at no bushing portions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFCF-0505
LFCF-0605
LFCF-0705
LFCF-0805
LFCF-1006
LFCF-1206
LFCF-1606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)
O.D. D
(mm)
L
(mm)
Flange Outside Diameter
(mm)

1.04 €

1 Available 5 Days 10565.58.5

1.04 €

1 Available Same day

Stock

-675.510

0.93 €

1 8 Days -785.511

1.20 €

1 Available Same day

Stock

-895.512

1.03 €

1 5 Days 1010116.515

1.31 €

1 Available Same day

Stock

1012136.517

1.38 €

1 Available Same day

Stock

-16176.521

Loading...

  1. 1

Basic information

Type Flange Multi-Layer LF PTFE Resin (Polytetrafluoroethylene) and having back metal Operating Environment Standard / In Oil
Maximum Allowable PV Value Range(N/mm2•m/s) 2.1~5.0 Maximum Allowable PV Value(N/mm²·m/s) 3.6 Maximum Allowable Surface Pressure P(N/mm2) 49
Maximum Allowable Velocity V(m/s) 0.65 Length Type Single Fitting axis e7
Housing Fitting H7 Lubrication Non-Lubricated Operating Temperature Range(°C) -200::280

Tech Support