Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length (mm) | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Material | Mounting Section Finish | Main Body Outer Diameter D (φ) | Main Body Height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.52 € | 1 | Available | 6 Days | 10 | Female Thread | M6 | 12 | - | Blind Hole | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 32 | 20 | |
4.42 € | 1 | Available |
Same day
Stock | 10 | Female Thread | M8 | 14 | - | Blind Hole | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 40 | 25 | |
5.12 € | 1 |
Same day
Stock | 10 | Female Thread | M10 | 18 | - | Blind Hole | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 50 | 32 | ||
9.37 € | 1 | 9 Days | 10 | Female Thread | M12 | 22 | - | Blind Hole | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 63 | 40 | ||
3.09 € | 1 | Available |
Same day
Stock | 10 | Male thread | M6 | 10 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 32 | 20 | |
3.36 € | 1 | 6 Days | 10 | Male thread | M6 | 16 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 32 | 20 | ||
3.38 € | 1 | 6 Days | 10 | Male thread | M6 | 20 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 32 | 20 | ||
4.79 € | 1 |
Same day
Stock | 10 | Male thread | M6 | 25 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 32 | 20 | ||
3.58 € | 1 | Available |
Same day
Stock | 10 | Male thread | M6 | 30 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 32 | 20 | |
3.69 € | 1 | Available | 6 Days | 10 | Male thread | M6 | 35 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 32 | 20 | |
4.82 € | 1 | Available | 6 Days | 10 | Male thread | M8 | 16 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 40 | 25 | |
4.44 € | 1 | Available |
Same day
Stock | 10 | Male thread | M8 | 20 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 40 | 25 | |
5.64 € | 1 |
Same day
Stock | 10 | Male thread | M8 | 25 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 40 | 25 | ||
4.89 € | 1 | Available | 6 Days | 10 | Male thread | M8 | 30 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 40 | 25 | |
6.91 € | 1 | 9 Days | 10 | Male thread | M10 | 25 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 50 | 32 | ||
5.81 € | 1 |
Same day
Stock | 10 | Male thread | M10 | 30 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 50 | 32 | ||
5.86 € | 1 |
Same day
Stock | 10 | Male thread | M10 | 35 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 50 | 32 | ||
7.78 € | 1 |
Same day
Stock | 10 | Male thread | M12 | 30 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 63 | 40 | ||
9.79 € | 1 | 9 Days | 10 | Male thread | M12 | 40 | N/A | - | [Steel] EN 1.0715 Equiv. | Trivalent Chromate | 63 | 40 | ||
6.40 € | 1 | 9 Days | 10 | Male thread | M6 | 10 | N/A | - | - | N/A | 32 | 20 | ||
6.68 € | 1 | 6 Days | 10 | Male thread | M6 | 16 | N/A | - | - | N/A | 32 | 20 | ||
5.37 € | 1 |
Same day
Stock | 10 | Male thread | M6 | 20 | N/A | - | - | N/A | 32 | 20 | ||
7.11 € | 1 | Available | 9 Days | 10 | Male thread | M6 | 25 | N/A | - | - | N/A | 32 | 20 | |
7.52 € | 1 | 9 Days | 10 | Male thread | M6 | 30 | N/A | - | - | N/A | 32 | 20 | ||
6.91 € | 1 |
Same day
Stock | 10 | Male thread | M8 | 20 | N/A | - | - | N/A | 40 | 25 | ||
8.71 € | 1 | 9 Days | 10 | Male thread | M8 | 25 | N/A | - | - | N/A | 40 | 25 | ||
8.99 € | 1 | 9 Days | 10 | Male thread | M8 | 30 | N/A | - | - | N/A | 40 | 25 | ||
11.17 € | 1 | 9 Days | 10 | Male thread | M10 | 25 | N/A | - | - | N/A | 50 | 32 | ||
12.15 € | 1 | 9 Days | 10 | Male thread | M10 | 30 | N/A | - | - | N/A | 50 | 32 |
Loading...
Main Body Type | Polygon | Polygon, type | Cross Knobs | Additional Function | N/A |
---|---|---|---|---|---|
Knob Material | Nylon 6 | Knob Finishing | N/A |
Configure
Stock
Basic Attributes
Mounting Section Type
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length(mm)
Male Tip Machining
Female Thread, Round hole processing
Mounting Section Material
Mounting Section Finish
Main Body Outer Diameter D(φ)
Main Body Height(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes