Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PQC-5-20-KA
Part Number
|
---|
PQC-5-20-KA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Length L (mm) | Tip outer diameter (mm) | Load (N) | Seal | Main Body Material | Main Body Surface Treatment | Tip material | Tip surface treatment | Tip heat treatment | Stroke (mm) | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.46 € | 1 | 9 Days | Locating Pin Type | 11 | 5 | 20 | NA | Aluminum (Silver) | NA | Resin | NA | NA | 1.6 | 10 |
Loading...
This page is Quick Pin Plunger PQC, part number PQC-5-20-KA.
You can find the detail information about specifications and dimensions on part number PQC-5-20-KA.
Configure
Basic Attributes
Type
Type
Length L(mm)
Tip outer diameter(mm)
Load(N)
Seal
Main Body Material
Main Body Surface Treatment
Tip material
Tip surface treatment
Tip heat treatment
Stroke(mm)
Outer Diameter(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PQC-3-10-KB |
PQC-3-10-SA |
PQC-3-10-SB |
PQC-5-20-KB |
PQC-5-20-SA |
PQC-5-20-SB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Length L (mm) | Tip outer diameter (mm) | Load (N) | Seal | Main Body Material | Main Body Surface Treatment | Tip material | Tip surface treatment | Tip heat treatment | Stroke (mm) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.01 € | 1 | 9 Days | Locating Pin Type | 7 | 3 | 10 | Available | Aluminum (Silver) | NA | Resin | NA | NA | 1 | 6 | ||
16.85 € | 1 | Available |
Same day
Stock | Locating Pin Type | 7 | 3 | 10 | NA | Aluminum (Silver) | NA | Steel | Trivalent Chromate | NA | 1 | 6 | |
28.15 € | 1 | 9 Days | Locating Pin Type | 7 | 3 | 10 | Available | Aluminum (Silver) | NA | Steel | Trivalent Chromate | NA | 1 | 6 | ||
29.72 € | 1 | 9 Days | Locating Pin Type | 11.5 | 5 | 20 | Available | Aluminum (Silver) | NA | Resin | NA | NA | 1.6 | 10 | ||
18.62 € | 1 | Available |
Same day
Stock | Locating Pin Type | 11 | 5 | 20 | NA | Aluminum (Silver) | NA | Steel | Trivalent Chromate | NA | 1.6 | 10 | |
24.47 € | 1 | Available |
Same day
Stock | Locating Pin Type | 11.5 | 5 | 20 | Available | Aluminum (Silver) | NA | Steel | Trivalent Chromate | NA | 1.6 | 10 |