Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HPK-63XC10 |
HPK-63XM12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section, Hole Machining | Round hole diameter (mm) | |
---|---|---|---|---|---|---|---|
16.23 € | 1 | 6 Days | 10 | Round hole (through hole) | 10 | ||
16.23 € | 1 | 6 Days | 10 | Female Thread | - |
Loading...
Handwheel Type | Knurled | Outside Diameter of Handle(Ø) | 63 | Handle, Material | Phenol |
---|---|---|---|---|---|
Handle | No (No Grip Mounting Hole) | Handle, Surface | NA | Thickness of Handle(mm) | 30 |
Mounting Section Outer Diameter(mm) | 20 | Set Screw Flat Machining | NA |