Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSF-25-6-10
Part Number
|
---|
MSF-25-6-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.72 € | 1 |
Same day
Stock | - | 1.01 to 3.00 | 6 | 10 | 25 | 41 | [Alloy] Zinc Die Cast (ZDC) EN ZC0400 Equiv. | 1.5 | 25000 | 8.1×10-7 | Standard Shaft Bore | NA |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10,001 to 78,000 | Feature | Vibration Absorption | Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 | Allowable Lateral Misalignment(mm) | 0.2 | Allowable Angular Misalignment(deg) | 2 |
Buffer Part Material | Polyurethane | Operating Temperature Range(°C) | -20::60 | Structure | Set Screw Type |
This page is Star tooth couplings / grub screw clamping / star element, PU / body: aluminium / MSF / NBK, part number MSF-25-6-10.
You can find the detail information about specifications and dimensions on part number MSF-25-6-10.
Configure
Stock
Basic Attributes
Body Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSF-16-3-6 |
MSF-16-3-6.35 |
MSF-16-3-7-BT |
MSF-25-6-10-KT |
MSF-25-6-11-BT |
MSF-25-6-11-BT-KT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.19 € | 1 |
Same day
Stock | - | 0.05 to 1.00 | 3 | 6 | 16 | 27 | [Alloy] Zinc Die Cast (ZDC) EN ZC0400 Equiv. | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
13.86 € | 1 |
Same day
Stock | - | 0.05 to 1.00 | 3 | 6.35 | 16 | 27 | [Alloy] Zinc Die Cast (ZDC) EN ZC0400 Equiv. | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
44.34 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 3 | 7 | 16 | 27 | [Alloy] Zinc Die Cast (ZDC) EN ZC0400 Equiv. | 0.5 | 39000 | 9.0×10-8 | Additional Work Shaft Hole | NA | ||
34.89 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 10 | 25 | 41 | [Alloy] Zinc Die Cast (ZDC) EN ZC0400 Equiv. | 1.5 | 25000 | 8.1×10-7 | Standard Shaft Bore | D2 Hole | ||
47.93 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 11 | 25 | 41 | [Alloy] Zinc Die Cast (ZDC) EN ZC0400 Equiv. | 1.5 | 25000 | 8.1×10-7 | Additional Work Shaft Hole | NA | ||
63.43 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 11 | 25 | 41 | [Alloy] Zinc Die Cast (ZDC) EN ZC0400 Equiv. | 1.5 | 25000 | 8.1×10-7 | Additional Work Shaft Hole | D2 Hole |