Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SA-75NS
Part Number
|
---|
SA-75NS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Base Surface, □ A (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.82 € | 1 | 5 Days | - | 96 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 45 | 75 | 25 | 68 | Light/Medium Load | Available | NA |
Loading...
Caster Type | Angle Type | Stopper | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Steel shelve, woodwork furniture |
This page is SA-S Model Swivel Wheel Angled Type (With Stopper), part number SA-75NS.
You can find the detail information about specifications and dimensions on part number SA-75NS.
Configure
Basic Attributes
Properties
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Base Surface, □ A(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Stopper
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SA-100WS |
SA-50NS |
SA-50RS |
SA-75RHES |
SA-75RHS |
SA-75UHFDS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Base Surface, □ A (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.33 € | 1 | Available | 5 Days | - | 132 | - | 80.01~140.00 | 90 | Rubber | NA | 45 | 100 | 32 | 86 | Light/Medium Load | Available | Available | |
4.93 € | 1 | 5 Days | 10 | 65 | - | 35.01~80.00 | 40 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 31 | 50 | 21 | 49 | Light Load | Available | NA | ||
5.71 € | 1 | 5 Days | - | 65 | - | ~35.00 | 30 | Rubber | NA | 31 | 50 | 20 | 49 | Light Load | Available | NA | ||
20.26 € | 1 | 5 Days | - | 96 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 60 | Rubber | NA | 45 | - | - | 68 | Light/Medium Load | Yes | None | ||
15.00 € | 1 | 5 Days | - | 96 | - | 35.01~80.00 | 60 | Rubber | NA | 45 | 75 | 25 | 68 | Light/Medium Load | Available | NA | ||
20.44 € | 1 | Available |
Same day
Stock | - | 96 | - | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 45 | 75 | 26 | 70 | Light/Medium Load | Available | Available |