Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VSB2-415 |
VSB2-514 |
VSB-223 |
VSB-317 |
VSB-318 |
VSB-415 |
VSB-417 |
VSB-513 |
VSB-514 |
VSB-613 |
VSB-615 |
VSB-813 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal Number | Number of Teeth (T) | Number of Tracks | Shaft Bore Dia. D (mm) | Thickness (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
95.42 € | 1 | 6 Days | 10 | 40 | 15 | 2 | 15 | 35 | ||
111.19 € | 1 | 9 Days | 10 | 50 | 14 | 2 | 17 | 40 | ||
47.11 € | 1 | 9 Days | 10 | 25 | 23 | 1 | 10 | 18 | ||
50.48 € | 1 | 9 Days | 10 | 35 | 17 | 1 | 12 | 20 | ||
51.60 € | 1 | 9 Days | 10 | 35 | 18 | 1 | 12 | 20 | ||
52.60 € | 1 | 6 Days | 10 | 40 | 15 | 1 | 12 | 22 | ||
54.79 € | 1 | 9 Days | 10 | 40 | 17 | 1 | 12 | 22 | ||
56.69 € | 1 | 9 Days | 10 | 50 | 13 | 1 | 15 | 25 | ||
59.13 € | 1 | 9 Days | 10 | 50 | 14 | 1 | 15 | 25 | ||
71.65 € | 1 | 9 Days | 10 | 60 | 13 | 1 | 15 | 32 | ||
76.88 € | 1 | 9 Days | 10 | 60 | 15 | 1 | 15 | 32 | ||
110.75 € | 1 | 9 Days | 10 | 80 | 13 | 1 | 20 | 40 |
Loading...
Sprocket Shape | B Type | Type | Idler | Material | Steel |
---|---|---|---|---|---|
Shaft Type | Built-in bearing double | Surface Treatment | Hardened Tooth Surface |
Configure
Basic Attributes
Nominal Number
Number of Teeth(T)
Number of Tracks
Shaft Bore Dia. D(mm)
Thickness(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes