Slide Multi_A3-12

Slide Multi_A3-12

Product Details:

Manufacturer part number: A3-50-925-12

Brand: NABEYA BI-TECH

Price: 12.36

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A3-50-925-12

Part Number
A3-50-925-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

12.36 €

1 6 Days 10

Loading...

  1. 1

Basic information

Type Lock(Embedded) Compatible Plate Thickness(mm) 2.2 Horizontal Width(mm) 47
Mass(g) 16

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360