Resin Screw (H-PVC / Hexagon Head Bolt) - SPVC-H

Resin Screw (H-PVC / Hexagon Head Bolt) - SPVC-H
  • Volume Discount
Offers excellent chemical resistance against strong acids and organic solvents, as well as against halogen compounds, including chlorine and bromine. Can also be used in environments where metal or PVC screws cannot be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPVC-M4X16-H-GR
SPVC-M4X30-H-GR
SPVC-M6X12-H-GR
SPVC-M6X50-H-GR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm) Pitch
(mm)

3.98 €

1 Available Same day

Stock

4160.7

3.53 €

1 Same day

Stock

4300.7

4.41 €

1 Available Same day

Stock

6121

4.26 €

1 Same day

Stock

6501

Loading...

  1. 1

Basic information

Detailed Shape Standard Material Resin Surface Treatment NA
Mounting Hole Shape NA Additional Shape Standard Thread Type Metric Coarse
Basic Shape Hexagon Sales Unit Low Quantity (can be purchased from one) Application Standard / Chemical Resistance / Electric Insulation
Plastic Material H-PVC Color GR (Gray)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360