• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

XY-Axis Screw Feed Stage TAS

XY-Axis Screw Feed Stage TAS
*The CAD data for this series is being revised. This will be available as soon as modifications are complete

[Features]
- Screws are used for micro-feeding.
- Dovetail grooves used for the travel guide.
- Backlash correction feature.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TAS-30XY
TAS-60XY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Horizontal Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Through Hole (Table Center Hole)

521.93 €

1 9 Days 10Up to 2526 to 4030.1~5030.1 to 35243034.3±4±431Available

641.98 €

1 9 Days 1041 to 60Up to 2550.1~10035.1 to 40602073.5±7.5±7.540NA

Loading...

  1. 1

Basic information

Stroke (Distance along X-Axis) (Range Selectable)(mm) ~ ±10mm Stroke (Distance along Y-Axis) (Range Selectable)(mm) ~ ±10mm Table Material Brass
Table Surface Treatment LTBC Plating Guiding Mechanism Dovetail Slide, Feed Screw Table Straightness(µm) 20
Table Parallelism(µm) 100 Feed Knob Position Holoaxial center Clamp NA
Reversed Standard Feed method (feed screw type) Knob Operation Feed method (feed pitch)(mm) 0.5mm

Tech Support