Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HG-RS1210-[500-1500/10]L-[50-99/1]W-[15,20,25,30]P |
HG-RS1210-[500-1500/10]L-[100,200,300,400]W-[15,20,25,30]P |
HG-RS1210-[500-1500/10]L-[101-199/1]W-[15,20,25,30]P |
HG-RS1210-[500-1500/10]L-[201-299/1]W-[15,20,25,30]P |
HG-RS1210-[500-1500/10]L-[301-399/1]W-[15,20,25,30]P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
- | 1 | 21 Days | ||
- | 1 | 21 Days | ||
- | 1 | 21 Days | ||
- | 1 | 21 Days | ||
- | 1 | 21 Days |
Loading...
Roller Material | Stainless Steel | Roller O.D. D(Ø) | 12 | Roller Thickness t(mm) | 1 |
---|---|---|---|---|---|
Application | For transporting small items | Extrusion Type | Straight | Roller Type | Straight |
Frame Material | Stainless Steel | Frame Surface Treatment | NA | Roller Surface Treatment | NA |
Machine Height H(mm) | 21 | Roller Strength(N/pc.) | 98.1::215.7 | Specifications | Standard / Water-Resistant |