The Switch Dog Is Made Up of Steel (Cone Shaped) (SD-C)【1-20 Pieces Per Package】

The Switch Dog Is Made Up of Steel (Cone Shaped) (SD-C)
Cone shaped switch dog with 2 types of angle specifications (30 degrees and 45 degrees). The shaft hole consists of 2 types of holes, one is the precision hole and the other is the hole for the screw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SD25C30SR8
SD25C30SR10
SD25C30ST8
SD25C30ST10
SD25C45SR8
SD25C45SR10
SD25C45ST10
SD40C30SR12
SD40C30SR16
SD40C30ST12
SD40C30ST16
SD40C45SR16
SD40C45ST12
SD40C45ST16
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft mounting hole Operating angle θ
(°)
Outer Diameter D
(φ)
I.D. D
(φ)
Thread Diameter M

10.81 €

1 Same day

Stock

10Accuracy Hole30258-

10.71 €

1 8 Days 10Accuracy Hole302510-

10.71 €

1 8 Days 10Tapped3025-M8×1.25

10.74 €

1 8 Days 10Tapped3025-M10 x 1.5

9.04 €

1 8 Days 10Accuracy Hole45258-

9.04 €

1 8 Days 10Accuracy Hole452510-

9.04 €

1 8 Days 10Tapped4525-M10 x 1.5

15.92 €

1 8 Days 10Accuracy Hole304012-

15.76 €

1 8 Days 10Accuracy Hole304016-

15.95 €

1 8 Days 10Tapped3040-M12×1.75

15.80 €

1 8 Days 10Tapped3040-M16×2

12.08 €

1 8 Days 10Accuracy Hole454016-

12.18 €

1 8 Days 10Tapped4540-M12×1.75

12.08 €

20 Pieces Per Package

1 pack 6 Days 10Tapped4540-M16×2

Loading...

  1. 1

Tech Support