Diamond-Shaped T-Slot Nut (BJ756)

Diamond-Shaped T-Slot Nut (BJ756)
Steel two-bolt T-slot nut that can be inserted from any position in the groove.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BJ756-08010
BJ756-10012
BJ756-12014
BJ756-16018
BJ756-20022
BJ756-24028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) H
(mm)
Pitch
(mm)

7.10 €

1 6 Days 8121.25

15.13 €

1 8 Days 10141.5

16.98 €

1 6 Days 12161.75

22.07 €

1 6 Days 16202

36.37 €

1 8 Days 20282.5

60.66 €

1 8 Days 24363

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Black Oxide Thread Type Metric Coarse
Applications, Functions General Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Black Oxide
Main Body Heat Treatment Quenching and Tempering

Tech Support