Profile Cylinder (PFC)

Profile Cylinder (PFC)
Key cylinder for swing handle locking.

[Features]
· Type A: Key can be removed only at locked position.
· Type B: The key returns automatically by spring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PFC17KY
PFC17S7
PFC17T8
PFC17W5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPlug Entry Type Applicable key

45.35 €

1 8 Days 10For the included keyAKey included

34.56 €

1 8 Days 10Square 7BKEY7S

34.56 €

1 8 Days 10TriangleBKEY8T

34.56 €

1 8 Days 10WingBKEY5W

Loading...

  1. 1

Basic information

Main Body Material Zinc Die Cast (EN ZC0410 Equiv.) Finishing Chrome Plating

Tech Support