Aluminum Roller Slide Rail (ARR36)

Aluminum Roller Slide Rail (ARR36)
  • Volume Discount
Quiet and smooth operation slide rail outer member combined with a resin bearing.

[Features]
· A slim and lightweight slide rail made up of a thin and lightweight aluminum alloy outer member paired with a dedicated resin bearing.
· The structure was achieved in a simple and low-cost manner.
· Maintenance-free.
· Made from highly corrosion and abrasion resistant materials. Operates maintenance free due to the grease supply in the bearing interior.
· Because the dedicated, precision-molded bearing rolls along a high accuracy outer member rolling surface, operation is both smooth and quiet.
· The unit can travel about 60 mm for each rotation of the bearing, providing high-speed linear movement.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARR36-150
ARR36-250
ARR36-350
ARR36-450
ARR36-550
ARR36-650
ARR36-750
ARRS36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Member length L
(mm)
Travel length Lt
(mm)
Accessory

51.29 €

1 Available 6 Days 10[Aluminum] Aluminum Alloy (EN AC-51400-T5 Equiv.) 15068-

53.73 €

1 6 Days 10[Aluminum] Aluminum Alloy (EN AC-51400-T5 Equiv.) 250168-

55.04 €

1 Available 6 Days 10[Aluminum] Aluminum Alloy (EN AC-51400-T5 Equiv.) 350268-

57.49 €

1 8 Days 10[Aluminum] Aluminum Alloy (EN AC-51400-T5 Equiv.) 450368-

58.81 €

1 8 Days 10[Aluminum] Aluminum Alloy (EN AC-51400-T5 Equiv.) 550468-

60.13 €

1 8 Days 10[Aluminum] Aluminum Alloy (EN AC-51400-T5 Equiv.) 650568-

64.81 €

1 8 Days 10[Aluminum] Aluminum Alloy (EN AC-51400-T5 Equiv.) 750668-

35.29 €

1 Available 6 Days 10[Steel] Steel (EN 1.0330 Equiv.) --Additional slider

Loading...

  1. 1

Tech Support