T Type Latch (TTL)

T Type Latch (TTL)
T type latch is easy to grip. IP65 standard compliant.

[Features]
· The lock position is 90°.
· Degree of protection IP65 compliant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TTL40

Part Number
TTL40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

14.58 €

1 6 Days 10

Loading...

  1. 1

Basic information

Type Lock(Embedded)

Tech Support