Engineering Plastic Latch (with Key) (EL2)

Engineering Plastic Latch (with Key) (EL2)
Plastic latch with a key. Self-extinguishing property UL94V-0 certified. IP65 standard compliant.

[Features]
· Self-extinguishing property UL94V-0 certified.
· The lock position is 90°.
· Degree of protection IP65 compliant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EL2-18W
EL2-20W
EL2-24W
EL2-32W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH
(mm)

14.07 €

1 6 Days 1018

14.07 €

1 8 Days 1020

14.07 €

1 8 Days 1024

14.08 €

1 8 Days 1032

Loading...

  1. 1

Basic information

Type Lock(Embedded) Plug Entry Wing

Tech Support